Overview
The CY9BFx2xK/L/M series consists of a maximum of 40 MHz Arm® Cortex®-M3 MCU with 256 KB + 32 KB of flash, 32 KB of SRAM, and peripheral functions such as USB, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M3 (72 MHz), 8x DMAC
- 256 KB + 32 KB flash/32 KB SRAM
- 26x 12-bit ADC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, watch counter, RTC
- 1x MFT: Multi-function timer
- 8x MFS (UART/CSIO/LIN/I²C), 1x CAN
- 1x USB 2.0 (Host/Device)
- 2x QPRC (Quadrature Counter)
- 2.7 V-5.5 V, six low-power modes
- Up to 65 IOs - LQFP, QFN, BGA
Applications
Products
About
138 CoreMark®, 72 MHz Arm® Cortex®-M3 CPU
250 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 2.2 µA real-time clock (RTC) operating current
Up to 256 KB flash and 32 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-function timers (MFT)
1x Programmable pulse generators (PPG)
8x Base timers, 2x Quadrature position/Revolution counters (QPRC)
1x Dual timer, cyclical redundancy check (CRC), and watch counter
8x channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB and CAN
2x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
2x 10-bit digital-to-analog converters (DACs)
- Download the CY9BFx2xK/L/M series datasheet
- Purchase the FM3 Starter Kit (FM3-80PMC-MB9BF524M) to evaluate the CY9Bx20K/L/M-Series and start development
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
138 CoreMark®, 72 MHz Arm® Cortex®-M3 CPU
250 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 2.2 µA real-time clock (RTC) operating current
Up to 256 KB flash and 32 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-function timers (MFT)
1x Programmable pulse generators (PPG)
8x Base timers, 2x Quadrature position/Revolution counters (QPRC)
1x Dual timer, cyclical redundancy check (CRC), and watch counter
8x channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB and CAN
2x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
2x 10-bit digital-to-analog converters (DACs)
- Download the CY9BFx2xK/L/M series datasheet
- Purchase the FM3 Starter Kit (FM3-80PMC-MB9BF524M) to evaluate the CY9Bx20K/L/M-Series and start development
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.