Overview
The CY9AFx3xK/L series consists of a maximum of 20 MHz Arm® Cortex®-M3 MCU with 128 KB of flash and 8 KB of SRAM, and peripheral functions such as various timers, ADCs, and communication interfaces (UART, CSIO, and I2C).
Key Features
- Arm® Cortex® M3 (20 MHz)
- 128 KB flash/8 KB SRAM
- 8x 12-bit ADC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x RTC
- 1x MFT: Multi-function timer
- 8x MFS (UART/CSIO/I²C)
- 1.8 V - 5.5 V, six low-power modes
- Up to 52 IOs - LQFP, QFN
Applications
Products
About
20-MHz Arm® Cortex®-M3 CPU with 1.8 V to 5.5 V operating voltage
Up to 128 KB flash, 8 KB SRAM
Low leakage current – 0.4 µA at deep standby stop mode
Low power consumption mode
1x Multi-Function Timers (MFT)
3x Programmable Pulse Generators (PPG)
Up to 8x Base Timers
1x Dual Timer, 1x Watch Counter
Up to 8x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I²C
1x 12-bit, 1 Msps ADCs with a 8-channel multiplexer input
4 MHz high-speed internal oscillator
48/64-pin LQFP
48/64-pin QFN
- Download the CY9AFx3xK/L-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
20-MHz Arm® Cortex®-M3 CPU with 1.8 V to 5.5 V operating voltage
Up to 128 KB flash, 8 KB SRAM
Low leakage current – 0.4 µA at deep standby stop mode
Low power consumption mode
1x Multi-Function Timers (MFT)
3x Programmable Pulse Generators (PPG)
Up to 8x Base Timers
1x Dual Timer, 1x Watch Counter
Up to 8x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I²C
1x 12-bit, 1 Msps ADCs with a 8-channel multiplexer input
4 MHz high-speed internal oscillator
48/64-pin LQFP
48/64-pin QFN
- Download the CY9AFx3xK/L-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.