Overview
The CY9AFx1xK series consists of a maximum 40 MHz Arm® Cortex®-M3 MCU with 128 KB + 32 KB of flash and 16 KB of SRAM, and peripheral functions such as USB, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, LIN).
Key Features
- Arm® Cortex® M3 (40 MHz), 4x DMAC
- 128 KB + 32 KB flash/16 KB SRAM
- 8x 12-bit ADC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, watch counter, RTC
- 1x MFT: Multi-function timer
- 4x MFS (UART/CSIO/LIN/I²C)
- 1x USB 2.0 (Host/Device)
- 1x QPRC (Quadrature counter)
- 2.7 V - 5.5 V, six low-power modes
- Up to 36 IOs - LQFP, QFN
Applications
Products
About
77 CoreMark®, 40MHz Arm® Cortex®-M3 CPU
525 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 30 µA real-time clock (RTC) operating current
Up to 128 KB flash and 16 KB SRAM
Hardware Watchdog Timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-Function Timers (MFT)
3x Programmable Pulse Generators (PPG)
8x Base Timers, 1x Quadrature Position/Revolution Counters (QPRC)
1x Dual Timer, Cyclical Redundancy Check (CRC), and Watch Counter
4x channels of Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB
2x 12-bit, 1 Msps ADC with a 24-channel multiplexer input
- Download the CY9AFx1xK-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
77 CoreMark®, 40MHz Arm® Cortex®-M3 CPU
525 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 30 µA real-time clock (RTC) operating current
Up to 128 KB flash and 16 KB SRAM
Hardware Watchdog Timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-Function Timers (MFT)
3x Programmable Pulse Generators (PPG)
8x Base Timers, 1x Quadrature Position/Revolution Counters (QPRC)
1x Dual Timer, Cyclical Redundancy Check (CRC), and Watch Counter
4x channels of Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB
2x 12-bit, 1 Msps ADC with a 24-channel multiplexer input
- Download the CY9AFx1xK-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.