Overview
Infineon's IR HiRel-branded dual high-reliability MOSFETs are hermetically packaged and ideal for nearly any application where high reliability is needed, such as motor controls, inverters, switching power supplies, high-energy pulse circuits, choppers, and audio amplifiers. The devices are manufactured on a MIL-PRF-19500 line and qualified to MIL-PRF-19500 JANTX and JANTXV or equivalent.
Key Features
- Simple drive requirements
- Ease of paralleling
- Electrically isolated
- MIL-PRF-19500 manufacturing flow
Products
About
Based on decades of compliance with MIL-STD requirements for our IR HiRel products used in defense, aerospace, and other high-reliability applications, Infineon has a deep understanding of controlled manufacturing process and flow. Die/wafer bank inventory, as typically needed in long-lived HiRel systems, safeguards supply continuity.
A focus on stable production, continuous improvement, and driving to zero defects are pillars of Infineon’s well-established quality management systems. With our IR HiRel heritage serving aerospace and defense manufacturers, we can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100% burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100% wafer level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in 5-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extended product life or support services (such as die/wafer bank) are also available for Infineon COTS and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high-reliability applications.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.
Based on decades of compliance with MIL-STD requirements for our IR HiRel products used in defense, aerospace, and other high-reliability applications, Infineon has a deep understanding of controlled manufacturing process and flow. Die/wafer bank inventory, as typically needed in long-lived HiRel systems, safeguards supply continuity.
A focus on stable production, continuous improvement, and driving to zero defects are pillars of Infineon’s well-established quality management systems. With our IR HiRel heritage serving aerospace and defense manufacturers, we can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100% burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100% wafer level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in 5-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extended product life or support services (such as die/wafer bank) are also available for Infineon COTS and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high-reliability applications.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.