- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Overview
Introducing our groundbreaking EDT2 (Electric Drive Train) industrial discrete technology for power semiconductors, specifically tailored to meet the high demands of commercial, construction and agricultural vehicle (CAV) applications. Our innovative solution features the TO-247PLUS SMD package, an upgrade to the existing TO-247PLUS package, enabling package backside compatibility for reflow soldering at 245°C up to three times.
Key Features
- Specifically tailored
- TO-247PLUS SMD package
- Package backside compatibility
- Unique, delamination-free design
- High power density
- Superior thermal management
Applications
Products
About
The unique, delamination-free design delivers exceptional high power density and superior thermal management. Our TO-247PLUS SMD package offers unparalleled performance in the most challenging conditions, paving the way for reliable, efficient, and cost-effective power semiconductor solutions. Experience the advantages of our cutting-edge EDT2 technology and the innovative TO-247PLUS SMD package. Our 750 V EDT2 TO-247PLUS SMD package marks a groundbreaking innovation in high-current density surface-mounted solutions. This first-of-its-kind, delamination-free package features a TO-247 footprint and houses a 200 A 750 V IGBT co-packed with a 200 A 750 V diode in a 3-pin configuration. The IGBT and diode are also available in 120 A-200 A, making the product ideal for CAV, trucks, and buses, and motor drive applications.
The key advantages of the 750 V EDT2 TO-247PLUS SMD package stem from its reflow soldering resistance and non-delaminating design. The tin plating, as opposed to nickel coating, combined with the package body's backside, allows the product to be utilized in resistance welding and reflow brazing at a temperature of 245°C. Thanks to its robust construction, the IKQB120N75CP2, IKQB160N75CP2, and IKQB200N75CP2 can be reflow soldered up to three times while ensuring delamination-free performance. These benefits optimize the product for SMD assembly, leading to lower system costs and improved EMC performance.
Discover the unparalleled accomplishment, reliability, and efficiency of our 750 V EDT2 DuoPack (IGBT+diode) TO-247PLUS SMD, specifically tailored for CAV applications and the rapidly evolving electric vehicle market. Upgrade your power semiconductor solutions with our revolutionary EDT2 technology and experience the inimitable performance and efficiency that come with state-of-the-art thermal management and high power density design.
The unique, delamination-free design delivers exceptional high power density and superior thermal management. Our TO-247PLUS SMD package offers unparalleled performance in the most challenging conditions, paving the way for reliable, efficient, and cost-effective power semiconductor solutions. Experience the advantages of our cutting-edge EDT2 technology and the innovative TO-247PLUS SMD package. Our 750 V EDT2 TO-247PLUS SMD package marks a groundbreaking innovation in high-current density surface-mounted solutions. This first-of-its-kind, delamination-free package features a TO-247 footprint and houses a 200 A 750 V IGBT co-packed with a 200 A 750 V diode in a 3-pin configuration. The IGBT and diode are also available in 120 A-200 A, making the product ideal for CAV, trucks, and buses, and motor drive applications.
The key advantages of the 750 V EDT2 TO-247PLUS SMD package stem from its reflow soldering resistance and non-delaminating design. The tin plating, as opposed to nickel coating, combined with the package body's backside, allows the product to be utilized in resistance welding and reflow brazing at a temperature of 245°C. Thanks to its robust construction, the IKQB120N75CP2, IKQB160N75CP2, and IKQB200N75CP2 can be reflow soldered up to three times while ensuring delamination-free performance. These benefits optimize the product for SMD assembly, leading to lower system costs and improved EMC performance.
Discover the unparalleled accomplishment, reliability, and efficiency of our 750 V EDT2 DuoPack (IGBT+diode) TO-247PLUS SMD, specifically tailored for CAV applications and the rapidly evolving electric vehicle market. Upgrade your power semiconductor solutions with our revolutionary EDT2 technology and experience the inimitable performance and efficiency that come with state-of-the-art thermal management and high power density design.
Share in WeChat
Scan the QR code with your WeChat App to share this page.