EiceDRIVER™ 500 - 700 V level shift gate driver ICs
Gate driver ICs tailored for major home appliances, industrial drives, residential air-conditioning, or general-purpose motor control and inverters
Including silicon-on-insulator (SOI) and junction isolation (JI) offerings. We offer three-phase, half-bridge, high- and low-side, single high-side gate driver ICs and current sense support ICs tailored for 500 V to 700 V major home appliances, industrial drives, residential air-conditioning, or general-purpose motor control and inverters.
- Low quiescent current
- Integrated bootstrap diodes
- To +700 VOFFSETvoltage
- Standard pin-out and packages
Products
About
We offer a comprehensive portfolio of level-shift gate driver ICs for 500 V to 650 V applications requiring functional isolation.
These drivers are available in various three-phase, half-bridge, or high- and low-side configurations with protection features such as fast & accurate over-current protection (OCP), under-voltage lock out (UVLO), cross-conduction prevention logic, status indicators like fault, enable, and shutdown. All devices are available in standard industry packages and pinouts.
500 V - 650 V gate drivers are available with our level-shift junction isolation technology or our unique silicon-on-insulator (SOI) technology.
500 V - 650 V gate driver ICs switch IGBTs, enhancment mode N-Channel MOSFETS in various power electronic applications such as:
- Motor drives, general purpose inverters having TRENCHSTOP ™ IGBT6 or 600 V EasyPACK™ modules
- Refrigeration compressors, induction cookers, other major home appliances having RCD series IGBTs or TRENCHSTOP™ family IGBTs or their equivalent power stages
- Battery operated small home appliances such as power tools, vacuum cleaners using low voltage OptiMOS™ MOSFETs or their equivalent power stages
- Totem pole, half-bridge and full-bridge converters in offline AC-DC power supplies for industrial SMPS having high voltage CoolMOS™ super junction MOSFETs or TRENCHSTOP™ H3 and WR5 IGBT series
- High power LED and HID lighting having CoolMOS™ super junction MOSFETs
- Electric vehicle (EV) charging stations and battery management systems
- Driving 650 V SiC MOSFETs in above application
- Our SOI based solutions also support high frequency for applications with above 100 kHz switching frequency due to the 50% lower level shift losses when compared to typical junction isolated devices
Our silicon-on-insulator (SOI) technology is a high-voltage, level-shift technology providing unique and best-in-class advantages, including integrated bootstrap-diode (BSD) and industry best-in-class robustness to protect against negative transient voltage spikes. Each transistor is isolated by buried silicon dioxide, which eliminates the parasitic bipolar transistors that causing latch-up. This technology can also lower the level-shift power losses to minimize device-switching power dissipation. The advanced process allows monolithic high-voltage and low-voltage circuitry construction with technology-enhanced benefits.
The p-n junction-isolation (JI) technology is a mature, proven industry-standard MOS/CMOS fabrication technique. Our proprietary high-voltage integrated circuit (HVIC) and latch-immune CMOS technologies enable rugged monolithic construction. The advanced process allows monolithic high-voltage and low-voltage circuitry construction with the best price per performance.
We offer a comprehensive portfolio of level-shift gate driver ICs for 500 V to 650 V applications requiring functional isolation.
These drivers are available in various three-phase, half-bridge, or high- and low-side configurations with protection features such as fast & accurate over-current protection (OCP), under-voltage lock out (UVLO), cross-conduction prevention logic, status indicators like fault, enable, and shutdown. All devices are available in standard industry packages and pinouts.
500 V - 650 V gate drivers are available with our level-shift junction isolation technology or our unique silicon-on-insulator (SOI) technology.
500 V - 650 V gate driver ICs switch IGBTs, enhancment mode N-Channel MOSFETS in various power electronic applications such as:
- Motor drives, general purpose inverters having TRENCHSTOP ™ IGBT6 or 600 V EasyPACK™ modules
- Refrigeration compressors, induction cookers, other major home appliances having RCD series IGBTs or TRENCHSTOP™ family IGBTs or their equivalent power stages
- Battery operated small home appliances such as power tools, vacuum cleaners using low voltage OptiMOS™ MOSFETs or their equivalent power stages
- Totem pole, half-bridge and full-bridge converters in offline AC-DC power supplies for industrial SMPS having high voltage CoolMOS™ super junction MOSFETs or TRENCHSTOP™ H3 and WR5 IGBT series
- High power LED and HID lighting having CoolMOS™ super junction MOSFETs
- Electric vehicle (EV) charging stations and battery management systems
- Driving 650 V SiC MOSFETs in above application
- Our SOI based solutions also support high frequency for applications with above 100 kHz switching frequency due to the 50% lower level shift losses when compared to typical junction isolated devices
Our silicon-on-insulator (SOI) technology is a high-voltage, level-shift technology providing unique and best-in-class advantages, including integrated bootstrap-diode (BSD) and industry best-in-class robustness to protect against negative transient voltage spikes. Each transistor is isolated by buried silicon dioxide, which eliminates the parasitic bipolar transistors that causing latch-up. This technology can also lower the level-shift power losses to minimize device-switching power dissipation. The advanced process allows monolithic high-voltage and low-voltage circuitry construction with technology-enhanced benefits.
The p-n junction-isolation (JI) technology is a mature, proven industry-standard MOS/CMOS fabrication technique. Our proprietary high-voltage integrated circuit (HVIC) and latch-immune CMOS technologies enable rugged monolithic construction. The advanced process allows monolithic high-voltage and low-voltage circuitry construction with the best price per performance.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
EiceDRIVER™ 2EDL 600 V half bridge gate driver IC family basing on level-shifter SOI (Silicon on Insulator) technology integrates low-ohmic ultrafast bootstrap diode and supports higher efficiency and smaller form factors.
1200 V Silicon-On-Insulators level-shift gate drivers from the market leader. This video demonstrates the advantages of products with Infineon SOI. E.g. Integrated bootstrap diode, Low level-shift losses - saving space and cost.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.