Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Thyristors for UPS bypasses
Switch to higher power levels – with our integrated solutions for UPS bypasses up to 3 MVA
We offer a broad thyristor module and disc portfolio for UPS bypasses from 100 kVA up to 3 MVA. The lower power range is usually covered by isolated modules available either with a focus on cost (Eco line) or offering the highest power density in the market (Prime line). For higher power requirements the double-side cooled disc devices in standard housings with 75/100/111 mm diameter offer the best in class current rating (Prime line).
- Highest robustness and reliability
- High surge current capability
- Industrial standard package
- Solder/pressure contact technology
Products
About
For customers preferring to profit from our considerable experience in mounting the disc devices on a heatsink, our stack department offers just these pre-assembled cooling blocks or even fully integrated standard solutions with fans, fuses, and snubber circuits.
Each standard stack solution can also be customized for better integration into the customer’s design. Such customized bypass solutions - preferably used in data centers - can easily go up to 6 MVA by paralleling the disc devices and using water cooling. Customize your Power Stack design from our width assembly variants spanning compact, frame and tower blocks, complemented by the full range of Power Fit accessories.
B6C 500/676-2983-3KE02-6T1900N
B6C 500/676-3611-3KE02-6T2600N
B6C 500/676-4584-3KE02-6T3800N
B6C 500/676-5107-6KE01-6T3800N
D4810N-KE01
W1C 480/480-2354-KE02-2T1900N
W1C 480/480-2825-KE02-2T2600N
W1C 480/480-3580-KE02-2T3800N
W1C 480/480-4005-2KE01-2T3800N
W3C 480/480-2354-3KE02-6T1900N
W3C 480/480-2825-3KE02-6T2600N
W3C 480/480-3580-3KE02-6T3800N
W3C 480/480-4005-6KE01-6T3800N
For customers preferring to profit from our considerable experience in mounting the disc devices on a heatsink, our stack department offers just these pre-assembled cooling blocks or even fully integrated standard solutions with fans, fuses, and snubber circuits.
Each standard stack solution can also be customized for better integration into the customer’s design. Such customized bypass solutions - preferably used in data centers - can easily go up to 6 MVA by paralleling the disc devices and using water cooling. Customize your Power Stack design from our width assembly variants spanning compact, frame and tower blocks, complemented by the full range of Power Fit accessories.
B6C 500/676-2983-3KE02-6T1900N
B6C 500/676-3611-3KE02-6T2600N
B6C 500/676-4584-3KE02-6T3800N
B6C 500/676-5107-6KE01-6T3800N
D4810N-KE01
W1C 480/480-2354-KE02-2T1900N
W1C 480/480-2825-KE02-2T2600N
W1C 480/480-3580-KE02-2T3800N
W1C 480/480-4005-2KE01-2T3800N
W3C 480/480-2354-3KE02-6T1900N
W3C 480/480-2825-3KE02-6T2600N
W3C 480/480-3580-3KE02-6T3800N
W3C 480/480-4005-6KE01-6T3800N
Share in WeChat
Scan the QR code with your WeChat App to share this page.