MIL-PRF-38534
MIL-PRF-38534 covers screening requirements that all parts are submitted to as well as Quality Conformance Inspection consisting of one or more of Group A, B, C and D for acceptance of the design of the process and of the production lot.
MIL-PRF-38534 applies to multi-chip modules and systems such as power modules or DC-DC converters.
For more information on MIL-PRF-38534 screening and quality conformance inspection, consult the DoD document or contact IR HiRel.
The HiRel Products Group has also established standard, cost-effective screening programs known as the QIRL and OM803 program. Standard "off the shelf," Space, JANTXV or JANTX level product can be designated as QIRL. These products are fully compliant with all screening and Quality Conformance Inspection (QCI) requirements of MIL-PRF-19500 for Space, JANTXV or JANTX levels. They meet the same data sheet electrical and mechanical specifications, and are produced and tested on a JANS qualified line. The OM803 screening program was developed to offer low-cost screening to our customers while using methods and conditions defined in MIL-STD-750 and MIL-STD-883. The OM803 screening program is performed on all Omnirel standard products.
Note 1: Level 2 devices- burn-in time is 48 hours minimum, Level 3 devices - burn-in time is 160 hours minimum.
Note 2: PDAs apply to burn-in and post electricals only.
Note 3: When ordering "P" level devices, the letter "P" is not marked on the device.
Engineering models are designated by the /EM suffix in the part number. Effective as of September 1, 2019, this flow applies to all DC-DC Converter models derived from the following hybrid families: ARA, ARE, AF, ART, GH, GHP, LS, LSO, M3GB, M3N, S, SF, SBB, SBI.
Join today for key website benefits, including online document access and design support.