- 40V Current Sensing MOSFETs
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
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
Microcontroller vs microprocessor: key differences
Microcontrollers (MCUs) and microprocessors (MPUs) both contain a processor core -- but they are built for fundamentally different jobs. A microcontroller integrates the CPU, flash memory, RAM, and peripherals on a single chip and is designed to execute one dedicated task reliably and in real time. A microprocessor is a standalone CPU that depends on external memory and peripheral chips, and is built to run a full operating system handling many applications simultaneously.
The difference between a microcontroller and a microprocessor determines your system architecture, your power budget, your bill-of-materials cost, and the software stack your team must support. Choosing the wrong option at the start of a design is expensive to undo. This page gives you the framework to make the right call for your application.
Use the table below to identify which option fits your design constraints. Each row represents a decision-driving factor -- not a datasheet specification.
What is the difference between a microcontroller and a microprocessor?
The difference between a microcontroller and a microprocessor is integration. A microcontroller (MCU) packages a CPU core, flash memory, RAM, and input/output peripherals -- such as ADCs, timers, CAN, and SPI -- onto a single chip, making it self-contained for one embedded application. A microprocessor (MPU) is a high-performance CPU that requires external RAM, storage, and peripheral chips, and is designed to run a general-purpose operating system. MCUs are preferred for real-time control, low power, and cost-sensitive designs; MPUs for compute-intensive, OS-dependent applications such as HMI displays, gateways, and machine learning inference. Infineon’s AURIX™ TC3xx is an example of an automotive MCU; a typical MPU design might use a Linux-capable application processor paired with external DRAM.
What is the difference between a microcontroller and a CPU?
A CPU (Central Processing Unit) is the processing core -- the arithmetic logic unit, control unit, and registers that execute instructions. A microcontroller contains a CPU plus additional on-chip components: flash memory for program storage, RAM for runtime data, and peripherals such as timers, ADCs, and communication interfaces. When engineers compare 'MCU vs CPU', they are usually asking about MCU vs microprocessor: a standalone CPU-based chip that needs external memory and peripherals to function. In summary, every MCU contains a CPU, but a CPU alone is not an MCU. Infineon’s PSOC™ family, for example, integrates an Arm® Cortex®-M CPU core alongside ADCs, timers, and CAN peripherals in a single package.
Does the comparison between a microcontroller and a microprocessor change at temperature extremes?
Yes -- operating temperature range is a critical differentiator in the MCU vs microprocessor decision. Automotive-grade MCUs such as Infineon’s AURIX™ TC3xx are qualified to AEC-Q100 Grade 0 and operate reliably across -40 degrees C to 150 degrees C -- a range that most application processors (MPUs) cannot match. MPUs are typically rated for commercial or industrial temperature ranges (-20 degrees C to 85 degrees C), making them unsuitable for under-hood automotive or extreme industrial environments without active thermal management. For high-temperature deployments, MCU-grade temperature qualification is a non-negotiable selection criterion.
What is the difference between a microcontroller and a microprocessor in IoT?
In IoT, the difference between a microcontroller and a microprocessor maps to the distinction between edge sensor nodes and gateway devices. MCUs are the right choice for IoT edge nodes: they consume milliwatts or less, boot instantly, run the sensor reading and wireless transmission loop in bare-metal firmware, and operate for years on a coin-cell battery. Microprocessors are the right choice for IoT gateways and edge AI devices, where a Linux OS, rich connectivity stacks, and compute capacity for ML inference are needed. Many IoT systems use both: an MCU at the sensor node and an MPU-based gateway for aggregation, protocol translation, and cloud connectivity.
Choose a microcontroller when your design needs deterministic real-time control, low power consumption, or a low bill-of-materials cost. The MCU's integrated architecture -- CPU, memory, and peripherals on one chip -- eliminates the external components an MPU requires, simplifying the PCB and reducing assembly cost.
A microcontroller is the right choice when:
- Real-time control is required: Your system must respond to sensor inputs or safety events within microseconds. MCU execution is deterministic -- the same code path always takes the same number of clock cycles.
- Power is constrained: Battery-powered or energy-harvesting designs need active currents in milliamps and sleep currents in microamps. Most MCUs offer deep-sleep modes with sub-microamp standby consumption.
- The task is fixed and dedicated: The firmware does one thing reliably -- reads sensors, executes a control algorithm, drives actuators. A full OS is unnecessary overhead.
- Cost and BOM size matter: At high volumes, MCUs costing a few cents replace multiple discrete components. On-chip ADC, CAN, SPI, and PWM eliminate the need for external interface ICs.
- Functional safety certification is required: Automotive MCUs such as Infineon’s AURIX™ TC3xx are certifiable to ISO 26262 ASIL-D. Their hardware safety mechanisms -- lockstep cores, memory protection units, built-in self-test -- are built specifically for safety-critical embedded systems.
Real-world example: In an automotive electronic power steering system, an MCU reads the torque sensor every 250 microseconds, calculates the motor current demand, and updates the PWM output -- all within a deterministic interrupt service routine. A microprocessor running Linux could not guarantee this timing. Infineon’s AURIX™ TC3xx powers exactly this kind of application, with multi-core lockstep execution meeting ISO 26262 ASIL-D requirements.
Choose a microprocessor when your application demands an operating system, significant compute performance, complex software middleware, or a rich user interface. MPUs access large amounts of external DRAM, run Linux or an advanced RTOS, and support the full range of software frameworks that high-level applications require.
A microprocessor is the right choice when:
- A full operating system is needed: Applications requiring Linux, Android, or a rich RTOS depend on the memory management and scheduling capabilities that only an MPU-class device can support.
- Compute performance is the priority: Machine learning inference, video encoding and decoding, and signal processing workloads benefit from the high clock speeds, multi-core parallelism, and hardware accelerators found in application processors.
- A rich user interface is required: Industrial HMI panels, infotainment systems, and embedded displays need GPU acceleration, display controllers, and the graphics frameworks that run on a full OS stack -- capabilities beyond the scope of most MCUs.
- The software stack is complex and evolving: When the application requires a package manager, network middleware, OTA update frameworks, or cloud SDK integration, an OS-based MPU platform reduces development effort substantially.
- Large memory is required: Applications that buffer large data sets, run neural network models, or manage complex state machines need external DRAM -- which MPU-based designs support natively.
Real-world example: An industrial gateway device aggregates sensor data from 50 field devices over Modbus, applies an edge AI anomaly detection model, and uploads results to a cloud platform over LTE. This workload requires Linux for the network stack and AI framework, DRAM for the model weights, and the compute performance to run inference in near-real-time -- all pointing to an MPU-based design. The field sensors themselves, meanwhile, each run an MCU handling local measurement and fieldbus communication.
The table below compares the eight parameters that most commonly drive the MCU vs microprocessor decision. Each row includes a plain-English interpretation of what the difference means for your specific design.
If your application points to a microcontroller, Infineon covers the full range of embedded control requirements -- from ISO 26262 ASIL-D certified automotive safety systems to industrial motor drives and energy-constrained IoT edge nodes. The portfolio spans single-core to multicore architectures, general-purpose 32-bit MCUs, and application-optimized SoC devices. Below is a complete overview of Infineon’s microcontroller families by segment.
- AURIX™ TC3x / TC4x: Multicore TriCore™ MCUs for the most demanding automotive safety applications. Certifiable to ISO 26262 ASIL-D; used in powertrain control, ADAS, chassis control, and transmission management. Supports up to six independent CPU cores in lockstep or independent execution modes.
- TRAVEO™ T2G: Automotive body electronics and instrument cluster MCU family combining Arm® Cortex®-M cores with display interface, functional safety support, and rich connectivity. Suited for body control modules, digital cockpit, and advanced lighting control.
- PSOC™ Automotive 4: Programmable System-on-Chip for automotive HMI and battery management systems. Built on Arm® Cortex®-M0 and M0+ cores with configurable analog and digital peripherals for flexible in-cabin and powertrain interface designs.
- PSOC™ 4 High Voltage: Designed for functional safety and smart sensor applications in 12 V and 48 V automotive systems. Integrates high-voltage analog peripherals for direct signal conditioning without external level-shift components.
- PSOC™ Automotive Multitouch: Capacitive touch controller for automotive HMI panels, centre consoles, and touchscreen interfaces. Integrates CAPSENSE™ technology for robust, liquid-tolerant in-cabin touch detection at automotive temperature and EMI levels.
- MOTIX™: Automotive motor control SoC family integrating an MCU core with a dedicated gate driver, current sensing, and protection circuits on a single chip. Designed for BLDC and PMSM motor drives in automotive applications such as seat adjustment, HVAC blowers, window lifters, and e-mobility auxiliaries.
- PSOC™: Infineon’s family of programmable SoC microcontrollers combining an Arm® Cortex®-M core with fully configurable digital and analog blocks. Used across automotive HMI, body sensors, and capacitive interface designs where hardware flexibility reduces variant proliferation.
- XMC™: 32-bit Arm® Cortex®-M MCU family covering industrial motor control, power conversion, and IoT edge applications. The XMC1000 series (Arm® Cortex®-M0, from entry-level) and XMC4000 series (Arm® Cortex®-M4F, performance tier) both offer advanced PWM, multichannel ADC, CAN, and EtherCAT-ready connectivity peripherals for demanding real-time control loops.
- What is a microcontroller (MCU)? -- definition, features, and applications
- How to select a microcontroller for motor control applications
- AURIX™ TC3xx automotive microcontroller architecture overview
- Functional safety (ISO 26262) explained for automotive design
- TRAVEO™ T2G automotive body electronics MCU family