- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
BLDC Motor Driver Selection Guide for Engineers
Brushless DC (BLDC) motors power a growing share of automotive systems — from 12 V electric water pumps and HVAC fans to newly developed 48 V electric power steering (EPS) and electro-mechanical braking (EMB). The core design decision involves not only selecting the right motor, but also determining the appropriate control architecture for the required power level, defining the functional safety requirements, and choosing the right level of component integration.
The following guide walks through a structured BLDC motor driver selection framework built around Infineon’s MOTIX™ motor control IC family — three different product groups are covered, spanning discrete gate drivers (MOTIX™ Driver), motor drives integrating a power supply and a communication interface (MOTIX™ SBC), and highly integrated motor control system solutions (MOTIX™ MCU) including the microcontroller.
Start here. These five parameters narrow the architecture choice before you evaluate a single datasheet.
Brushless DC (BLDC) motors are widely used throughout modern vehicles and can be grouped into three major application categories.
Map your target application to its supply voltage, power range, and ISO 26262 ASIL requirement.
Thermal management
- Electric water pump
- Electric oil pump
- Cooling fan
- HVAC blower
- HVAC flap actuator Expansion valve
- Active grille shutter
Body and comfort
- Power seat and mirror adjustment
- Window lift and door lock
- Sunroof and tailgate
- Seat ventilation
Safety-critical
- Electric power steering (EPS)
- Brake-by-wire / electric braking
- Steer-by-wire
- Windshield wiper (ASIL B)
Others
- Electric fuel pump
- Electric charging lid
Integration level is determined mainly by the application design requirements but also by cost considerations and the availability of tailored motor driver solutions in the market.
Infineon’s MOTIX™ motor control product categories cover the full automotive power and safety range.
Option A — MOTIX™ Driver: discrete gate driver
Choose MOTIX™ gate driver ICs if:
- Safety requirements in the application are stringent
- Motor power exceeds several hundred watts
- Multiple motors share a central ECU (zonal or domain architecture)
- Maximum design flexibility and scalability are required
- A custom MCU is already part of the platform design
Example ASIL D device: TLE9189QVW www.infineon.com/part/TLE9189QVW
Example ASIL B device: TLE9186QVW www.infineon.com/part/TLE9186QVW
Typical applications: Electric power steering, electric brake booster, brake-by-wire, steer-by-wire, pumps in thermal management, multi-motor applications with a central ECU
Option B — MOTIX™ SBC: gate driver + system basis chip
Choose MOTIX™ motor system ICs (SBC) if:
- PCB space and BOM count are constrained, but you want to retain your own MCU
- CAN or LIN communication is required
- An integrated power supply (LDO, voltage regulator) reduces external components
- Motor power is in the 100 W–1 kW range
· The functional safety requirement is ASIL B or below.
Example devices: TLE9563-3QX and TLE9564QX
Typical applications: Electric oil pumps, AWD and torque-vectoring actuators, automotive closures (tailgates, sunroofs), transmission actuators
Option C — MOTIX™ MCU | motor control SoC/SiP
Choose MOTIX™ motor control SoC/SiP if:
- A dedicated, single-chip motor controller is preferred over a general-purpose MCU
- PCB footprint and BOM cost are the top application constraints
- Motor power is up to 1.5 kW (12 V systems), then you can opt for MOTIX™ MCU SoC
- Motor power is below 200 W, then you can also consider MOTIX™ MCU SiP
- Development speed matters — fastest time to production
- The functional safety requirement is ASIL B or standard (QM)
Typical applications: Electric water pumps, cooling fans, wiper systems, power seat adjustment, HVAC blowers, body comfort actuators
Figure 1: MOTIX™ motor control family — three integration levels for BLDC motors
The diagram below shows how the three MOTIX™ tiers differ in hardware integration, from a fully discrete gate driver stack (left) to a single device (right).
Functional safety requirements vary significantly across automotive applications and are a key factor in determining the appropriate motor control architecture. For example, electric oil pumps typically have lower system-level safety requirements, whereas electric power steering (EPS) systems must meet the highest levels of functional safety and reliability. These safety requirements directly influence the level of integration that can be selected, as highly safety-critical applications often demand greater design flexibility, enhanced diagnostic capabilities, and more comprehensive safety mechanisms to achieve the required ISO 26262 compliance targets.
If you need an ISO 26262-compliant solution, the following key supporting documentation should be available for the motor driver component:
- A certified Safety Manual and FMEDA (Failure Modes, Effects and Diagnostic Analysis)
- Integrated hardware-level diagnostic monitoring
- Redundant sensing paths and sufficient diagnostic coverage (DC) per ISO 26262 Part 5
- A supplier-provided safety case template to reduce your own functional safety development effort
MOTIX™ gate driver ICs for BLDC motors, including the TLE9186QVW (ASIL B) and TLE9189QVW (ASIL D), are certified according to ISO 26262 for automotive motor control applications.
MOTIX™ motor system ICs (SBC) TLE9563-3QX and TLE9564QX are ISO 26262-ready
The MOTIX™ motor control SoC/SiP portfolio also offers ISO 26262-compliant (ASIL B) devices:
- TLE994x / TLE995x
- TLE988x / TLE989x (only specific part numbers)
→ Infineon functional safety for automotive motor control [ https://www.infineon.com/quality/certifications-and-standards/functional-safety/functional-safety-iso26262]
Step 4: Evaluate the available design support
- A state-of-the-art solution includes not only the motor driver but also a comprehensive ecosystem and support network that simplifies product evaluation and design development. A holistic system solution accelerates time to market and should cover the following aspects:
Documentation: Datasheets, application notes, and safety documentation - Hardware: Evaluation boards or kits, sometimes even reference designs
- Software: Device Drivers and application example software
- Tools: Configuration, MCU performance analysis, and more
- Trainings: Online tutorials that are available on demand
- Partner and community support: A worldwide support network is available
Brushless DC (BLDC) motors are widely used throughout modern vehicles and can be grouped into three major application categories.
Map your target application to its supply voltage, power range, and ISO 26262 ASIL requirement.
Thermal management
- Electric water pump
- Electric oil pump
- Cooling fan
- HVAC blower
- HVAC flap actuator Expansion valve
- Active grille shutter
Body and comfort
- Power seat and mirror adjustment
- Window lift and door lock
- Sunroof and tailgate
- Seat ventilation
Safety-critical
- Electric power steering (EPS)
- Brake-by-wire / electric braking
- Steer-by-wire
- Windshield wiper (ASIL B)
Others
- Electric fuel pump
- Electric charging lid
Integration level is determined mainly by the application design requirements but also by cost considerations and the availability of tailored motor driver solutions in the market.
Infineon’s MOTIX™ motor control product categories cover the full automotive power and safety range.
Option A — MOTIX™ Driver: discrete gate driver
Choose MOTIX™ gate driver ICs if:
- Safety requirements in the application are stringent
- Motor power exceeds several hundred watts
- Multiple motors share a central ECU (zonal or domain architecture)
- Maximum design flexibility and scalability are required
- A custom MCU is already part of the platform design
Example ASIL D device: TLE9189QVW www.infineon.com/part/TLE9189QVW
Example ASIL B device: TLE9186QVW www.infineon.com/part/TLE9186QVW
Typical applications: Electric power steering, electric brake booster, brake-by-wire, steer-by-wire, pumps in thermal management, multi-motor applications with a central ECU
Option B — MOTIX™ SBC: gate driver + system basis chip
Choose MOTIX™ motor system ICs (SBC) if:
- PCB space and BOM count are constrained, but you want to retain your own MCU
- CAN or LIN communication is required
- An integrated power supply (LDO, voltage regulator) reduces external components
- Motor power is in the 100 W–1 kW range
· The functional safety requirement is ASIL B or below.
Example devices: TLE9563-3QX and TLE9564QX
Typical applications: Electric oil pumps, AWD and torque-vectoring actuators, automotive closures (tailgates, sunroofs), transmission actuators
Option C — MOTIX™ MCU | motor control SoC/SiP
Choose MOTIX™ motor control SoC/SiP if:
- A dedicated, single-chip motor controller is preferred over a general-purpose MCU
- PCB footprint and BOM cost are the top application constraints
- Motor power is up to 1.5 kW (12 V systems), then you can opt for MOTIX™ MCU SoC
- Motor power is below 200 W, then you can also consider MOTIX™ MCU SiP
- Development speed matters — fastest time to production
- The functional safety requirement is ASIL B or standard (QM)
Typical applications: Electric water pumps, cooling fans, wiper systems, power seat adjustment, HVAC blowers, body comfort actuators
Figure 1: MOTIX™ motor control family — three integration levels for BLDC motors
The diagram below shows how the three MOTIX™ tiers differ in hardware integration, from a fully discrete gate driver stack (left) to a single device (right).
Functional safety requirements vary significantly across automotive applications and are a key factor in determining the appropriate motor control architecture. For example, electric oil pumps typically have lower system-level safety requirements, whereas electric power steering (EPS) systems must meet the highest levels of functional safety and reliability. These safety requirements directly influence the level of integration that can be selected, as highly safety-critical applications often demand greater design flexibility, enhanced diagnostic capabilities, and more comprehensive safety mechanisms to achieve the required ISO 26262 compliance targets.
If you need an ISO 26262-compliant solution, the following key supporting documentation should be available for the motor driver component:
- A certified Safety Manual and FMEDA (Failure Modes, Effects and Diagnostic Analysis)
- Integrated hardware-level diagnostic monitoring
- Redundant sensing paths and sufficient diagnostic coverage (DC) per ISO 26262 Part 5
- A supplier-provided safety case template to reduce your own functional safety development effort
MOTIX™ gate driver ICs for BLDC motors, including the TLE9186QVW (ASIL B) and TLE9189QVW (ASIL D), are certified according to ISO 26262 for automotive motor control applications.
MOTIX™ motor system ICs (SBC) TLE9563-3QX and TLE9564QX are ISO 26262-ready
The MOTIX™ motor control SoC/SiP portfolio also offers ISO 26262-compliant (ASIL B) devices:
- TLE994x / TLE995x
- TLE988x / TLE989x (only specific part numbers)
→ Infineon functional safety for automotive motor control [ https://www.infineon.com/quality/certifications-and-standards/functional-safety/functional-safety-iso26262]
Step 4: Evaluate the available design support
- A state-of-the-art solution includes not only the motor driver but also a comprehensive ecosystem and support network that simplifies product evaluation and design development. A holistic system solution accelerates time to market and should cover the following aspects:
Documentation: Datasheets, application notes, and safety documentation - Hardware: Evaluation boards or kits, sometimes even reference designs
- Software: Device Drivers and application example software
- Tools: Configuration, MCU performance analysis, and more
- Trainings: Online tutorials that are available on demand
- Partner and community support: A worldwide support network is available
What is the difference between a BLDC gate driver IC and a motor control SoC/SiP?
A motor gate driver IC drives the external power MOSFETs but requires additional components, including a separate MCU that runs the control algorithms. A motor control SoC/SiP is a system solution that integrates the driver and control logic (MCU), plus other components required to drive a motor, such as a power supply and a communication interface — and sometimes even the MOSFETs — into a single device (system-on-chip/system-in-package).
MOTIX™ Driver (motor gate driver) is often used for ASIL D applications and power levels above 500 W. Discrete IC components give the ECU designer the flexibility of selecting the optimal device depending on the application requirements. In particular, high-current applications with stringent safety requirements benefit from selecting the latest MOSFETs with the lowest RDS(on) in a thermally optimized package. MOTIX™ MCU (SoC/SiP) minimizes BOM cost and PCB footprint for dedicated motor nodes below 1 kW.
The right choice depends on your individual application requirements, including motor power, supply voltage range, ISO 26262 requirements, and overall cost and performance requirements.
Can I use sensorless BLDC motor control in an automotive functional safety (ASIL) application?
- Sensorless back-EMF control is widely used for speed-controlled applications such as fans and pumps. These are typically QM to ASIL B, depending on the hazard analysis and risk assessment (HARA).
- Position-critical applications such as electric power steering and brake-by-wire generally use position sensors: Hall sensors, encoders, resolvers or redundant angle sensors. The main reason is that they need precise torque at standstill and low speed.
- Diagnostic coverage under ISO 26262-5 comes from diagnostics such as plausibility checks, redundancy and monitoring. A sensor on its own does not provide it.
What supply-voltage conditions must an automotive motor drive withstand?
- Low voltage: Cold cranking can briefly pull the supply down to a few volts. Define whether the drive must keep operating, reduce power or reset safely (see the ISO 16750-2 starting profiles).
- Overvoltage and transients: Load dump (ISO 16750-2), jump start and ISO 7637-2 pulses. These are typically handled with a central or local suppressor, plus MOSFETs and drivers with enough voltage margin.
- Reverse polarity: Usually addressed with a reverse-polarity MOSFET in the supply path instead of a diode, to keep losses low.
- Regenerative energy: Braking or a load-driven motor can pump energy back and raise the DC-link voltage. Plan for active braking control, voltage limiting or DC-link clamping.
New automotive 48 V systems have their own voltage ranges and requirements which are still in refinement depending on the specific application requirements (e.g., ISO 21780).
How do I choose between trapezoidal, sinusoidal, and FOC for an automotive BLDC application?
- Trapezoidal (6-step): Simplest and lowest cost, but higher torque ripple and acoustic noise. Suitable for cost-sensitive pumps and fans where noise is less critical.
- Sinusoidal: Smoother torque and lower noise, especially with motors that have sinusoidal back-EMF. Used, for example, in HVAC blowers and comfort applications.
- FOC (Field-Oriented Control): Typically, the lowest torque ripple, the best efficiency across the operating range and the best dynamic response. It needs more computing power, careful tuning, and rotor position from a sensor or an observer. FOC is the standard choice for EPS and servo-type drives.
How do I set the dead time, and why does it matter?
Dead time prevents both MOSFETs in a half-bridge from conducting at the same time (shoot-through).
- Too short: Risk of shoot-through, current spikes, and additional losses and EMI.
- Too long: Output voltage distortion, more torque ripple at low speed, and more body-diode conduction losses.
- Setting it: Base it on the MOSFET switching times, gate-driver propagation delay and its variation over temperature, then add a margin. Check it with measurements on the real hardware.
- Dead-time compensation: In FOC or sinusoidal control, compensating for the voltage error caused by dead time improves current waveform quality and smoothness at low speed.
The table below maps common automotive BLDC applications to the recommended MOTIX™ product tier, with the primary selection reason.
Side-by-side key parameters for the three MOTIX™ tiers. Link to the individual product datasheets for full specifications.
1. Selecting the integration level before defining the ASIL requirement: A SoC selected for cost may not support ASIL C/D once the functional safety analysis is complete, forcing a costly redesign. Define the safety integrity level first — it is the strongest filter in the selection.
2. Don’t select motor-drive components based only on the nominal supply voltage: Consider the full automotive voltage environment, including cold cranking, load dump, jump start, reverse polarity, transient pulses and regenerative energy. Ensure sufficient voltage margin and distinguish clearly between 12 V and 48 V system requirements.
3. Don’t set dead time as a fixed value without considering the complete switching chain: Account for MOSFET switching times, gate-driver propagation delay, temperature variation, and sufficient margin, and verify the setting on real hardware. Too little dead time can cause shoot-through, current spikes, losses and EMI, while too much can increase voltage distortion, torque ripple and body-diode losses. In FOC or sinusoidal control, also consider dead-time compensation to improve low-speed current quality and smoothness.
4. Don’t choose the control method based on cost or complexity alone: Balance torque ripple, noise, efficiency and dynamic response: trapezoidal control prioritizes simplicity, sinusoidal control improves smoothness, while FOC offers the best overall performance but requires more processing, tuning and rotor-position information.
5. Treating the software ecosystem as an afterthought: Hardware selected without confirming software support can lead to missed program milestones when the required support is not available. Explore MOTIX™ Software and Tools (www.infineon.com/motix-software) alongside the hardware
For maximum flexibility and ASIL D compliance, choose MOTIX™ Driver. For a space- and cost-optimized design with CAN/LIN integration and your own MCU, choose MOTIX™ SBC. For the smallest footprint and fastest development on a dedicated motor node, choose MOTIX™ MCU.
Use the MOTIX™ parametric product selector to filter by supply voltage, motor power, and ASIL level — and reach the right device family directly.
→ Browse the MOTIX™ motor control family