- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Tack EVO FloodFinder™ - the revolutionizing solution by our partner TackOne powered by Infineon’s XENSIV™ pressure sensor DPS368.
Aug 31, 2026
Our Coins Startup Partner, TackOne, the Singapore-based company, presents the world´s first palm-sized, autonomous flood detection device with integrated high-precision water level sensing and internet connectivity capabilities: the Tack EVO FloodFinder™.
This solar-powered, weather-resilient device monitors water levels with unparalleled accuracy. It is powered by Infineon’s XENSIV™ pressure sensor DPS368.
The Tack EVO FloodFinder™ is a compact, waterproof, sensor-based monitoring device housed in a small cube. These are some of the characteristics:
- Easy installation with no additional equipment or infrastructure required.
- Self-sufficient solar-powered battery (up to three months without sunlight)
- Independent internet connectivity
- Water-level changes monitoring
- Remote real-time alerts when flood conditions are detected.
- 1cm/0.4” precision – The flood monitoring system provides water level height measurements with an accuracy range of 1cm/0.4”. Built for durability it is designed for long-term deployment in diverse environments.
- Full integration – The solution offers a maintenance-free system for swift water level detection and secure communication via 4G/IoT/GSM Network.
- Accessible Deployment - Thanks to its compact 8cm x 8cm size and independent and wireless setup, it allows for quick installation in various settings.
- Global connectivity - With built-in SIM and support for LTE-M, NB IoT, and GPRS mobile networks, there are connections worldwide (130+ countries).
- Self-powered - The device houses an ultra-efficient power system, including a 750mAh rechargeable battery and solar panel.
- Weatherproof Design – Reliable and resilient, operating efficiently from 20°C to 60°C
Taken during the SICC Awards 2026, featured (from left to right):
- Wong Joo Seng, Chairman, Singapore International Chamber of Commerce (SICC)
- Justin Zhang, CEO, Tack One
- Gan Kim Yong, Deputy Prime Minister and Minister for Trade and Industry (Trade)
- CS Chua, President and Managing Director, Infineon Technologies Asia Pacific
- Daniel Leung, Country Manager, ACCA Singapore
Infineon Technologies Asia Pacific Pte Ltd and Tack One Pte Ltd have been recognized by Singapore International Chamber of Commerce (SICC) as the winner of the “Best Technological Collaboration” category and as a finalist in the “Most Sustainable Collaboration” category at the 2026 SICC Awards ceremony, for their partnership in developing FloodFinder™, a smart urban flood monitoring system.
Tack GPS is a creation by Tack One Pte Ltd, a Singapore company specializes in the next generation Smart A.I. IoT products and location tracking services.