XMC1402-F064X0128 AA
Active and preferred
RoHS Compliant
Lead-free

XMC1402-F064X0128 AA

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC1402-F064X0128 AA
XMC1402-F064X0128 AA
ea.


Product details

  • A/D Input Lines (incl. FADC)
    12
  • CPU
    ARM Cortex-M0
  • Digital I/O Pins
    55
  • DMA Channels
    0
  • DSP Functionality
    No
  • EEPROM Emulation
    Yes
  • External Bus Interface
    No
  • Family
    XMC1400
  • Fast Flash Programming
    No
  • Flash
    128 KByte
  • Floating Point Unit
    No
  • Frequency max
    48 MHz
  • I/O Operation Voltages
    1.8 V, 5.5 V
  • Instruction Width ([bits])
    32/16
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    128 KByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    4
  • SRAM (incl. Cache)
    16 KByte
  • SRAM
    16 KByte
  • Temperature
    -40 to 105°C
  • Timed I/O Pins (PWM, CAPCOM)
    25
  • Timer/Counter
    16
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    I²C, SPI, UART, I²S
  • Watchdog Timer
    Yes

OPN
XMC1402F064X0128AAXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
ea.
in stock
The XMC1400 series belongs to the XMC1000 Family of industrial microcontrollers which are based on the ARM® Cortex®-M0 processor core. With higher core and peripheral clock XMC1400 provides up to 70% performance increase compared to the XMC1300. In addition to dedicated peripherals for motor and power control applications XMC1400 devices offer 2 CAN nodes and are supported with a development environment enabling short time-to market.

Features

  • 48 MHz core / 96 MHz peripheral clock
  • Operating range 1.8 - 5.5 V, -40 - 105°C
  • 128KB Flash (ECC, cache), 16KB RAM
  • MATH coprocessor (DIV, CORDIC)
  • 12-bit ADC, 1 Ms/s, 14 inputs, 2x S&H
  • 3x analog comparator, 30ns
  • 16 x 16-bit capture, compare, PWM timers
  • 2x Hall sensor / encoder interface
  • LED brightness & color control (BCCU)
  • 4 serial channel, SPI, UART, I2C, LIN
  • Real Time Clock, watchdog, PRNG
  • LQFP-64, 10x10 mm², 0.5mm pitch, 56 IO
Documents

Design resources

Developer community