XMC1201-T038F0016 AB
Active and preferred
RoHS Compliant
Lead-free

XMC1201-T038F0016 AB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC1201-T038F0016 AB
XMC1201-T038F0016 AB


Product details

  • A/D Input Lines (incl. FADC)
    12
  • Additional Features
    Temp. Sensor
  • CAN Nodes
    0
  • CPU
    ARM Cortex-M0
  • Digital I/O Pins
    34
  • DMA Channels
    0
  • DSP Functionality
    No
  • EEPROM Emulation (Data-Flash)
    Emulated
  • External Bus Interface
    No
  • Fast Flash Programming
    No
  • Flash
    16 KByte
  • Floating Point Unit
    No
  • Frequency max
    32 MHz
  • I/O Operation Voltages
    1.8 V, 5.5 V
  • Instruction Width ([bits])
    32/16
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    16 KByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    2
  • SRAM (incl. Cache)
    16 KByte
  • SRAM
    16 KByte
  • Temperature
    -40 to 85°C
  • Timed I/O Pins (PWM, CAPCOM)
    6
  • Timer/Counter
    4
  • Touch/LED Matrix Control
    Yes
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    I²S, I²C, UART, SPI
  • Watchdog Timer
    Yes

OPN
XMC1201T038F0016ABXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The XMC1200 series belongs to the XMC1000 Family of industrial microcontrollers which are based on the ARM® Cortex®-M0 processor core. The XMC1200 series devices are optimized for LED Lighting applications and Human-Machine interface (HMI) requiring significant CPU performance, state-of-the-art peripheral functionality and are supported with a rapid development environment enabling short time-to market, without compromising cost efficiency.

Features

  • 32 MHz core / 64 MHz peripheral clock
  • Operating range 1.8 - 5.5 V, -40 - 85°C
  • 16KB Flash (ECC), 16KB RAM (parity)
  • 12-bit ADC, 1 Ms/s, 12 inputs, 2x S&H
  • 4 x 16-bit capture, compare, PWM timers
  • 16 channel touch / LED matrix control
  • 2 serial channel, SPI, UART, I2C, LIN
  • Real Time Clock, watchdog timer, PRNG
  • TSSOP-38, 9.7x4.4 mm², 0.5mm, 34 IO
Documents

Design resources

Developer community