XMC1201-T028F0032 AB
Active and preferred
RoHS Compliant
Lead-free

XMC1201-T028F0032 AB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC1201-T028F0032 AB
XMC1201-T028F0032 AB


Product details

  • A/D Input Lines (incl. FADC)
    10
  • Additional Features
    Temp. Sensor
  • CPU
    ARM Cortex-M0
  • Digital I/O Pins
    26
  • DMA Channels
    0
  • EEPROM Emulation (Data-Flash)
    Emulated
  • External Bus Interface
    No
  • Family
    XMC1200
  • Flash
    32 KByte
  • Floating Point Unit
    No
  • Frequency max
    32 MHz
  • Green Product
    Yes, Yes
  • Halogen-free
    Yes
  • I/O Operation Voltages
    5.5 V, 1.8 V
  • Instruction Width ([bits])
    32/16
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Power Mode
    clock gating possible
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    2
  • SRAM (incl. Cache)
    16 KByte
  • Temperature
    -40 to 85°C
  • Timed I/O Pins (PWM, CAPCOM)
    6
  • Timer/Counter
    4
  • Touch/LED Matrix Control
    Yes
  • UDB
    UART, SPI, I²C, I²S
  • Watchdog Timer
    Yes

OPN
XMC1201T028F0032ABXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community