XMC1200-T038F0200 AB
Active and preferred
RoHS Compliant
Lead-free

XMC1200-T038F0200 AB

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC1200-T038F0200 AB
XMC1200-T038F0200 AB
ea.


Product details

  • A/D Input Lines (incl. FADC)
    12
  • Additional Features
    Temp. Sensor
  • CAN Nodes
    0
  • CPU
    ARM Cortex-M0
  • Digital I/O Pins
    34
  • DMA Channels
    0
  • EEPROM Emulation (Data-Flash)
    Emulated
  • External Bus Interface
    No
  • Family
    XMC1200
  • Fast Flash Programming
    No
  • Flash
    200 KByte
  • Floating Point Unit
    No
  • Frequency max
    32 MHz
  • I/O Operation Voltages
    1.8 V, 5.5 V
  • Instruction Width ([bits])
    32/16
  • Language
    SystemC
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    200 KByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    2
  • SRAM (incl. Cache)
    16 KByte
  • SRAM
    16 KByte
  • Temperature
    -40 to 85°C
  • Timed I/O Pins (PWM, CAPCOM)
    13
  • Timer/Counter
    4
  • Touch/LED Matrix Control
    Yes
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    I²S, I²C, SPI, UART
  • Watchdog Timer
    Yes

OPN
XMC1200T038F0200ABXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
ea.
in stock
The XMC1200 series belongs to the XMC1000 Family of industrial microcontrollers which are based on the ARM® Cortex®-M0 processor core. The XMC1200 series devices are optimized for LED Lighting applications and Human-Machine interface (HMI) requiring significant CPU performance, state-of-the-art peripheral functionality and are supported with a rapid development environment enabling short time-to market, without compromising cost efficiency.

Features

  • 32 MHz core / 64 MHz peripheral clock
  • Operating range 1.8 - 5.5 V, -40 - 85°C
  • 200KB Flash (ECC), 16KB RAM (parity)
  • 12-bit ADC, 1 Ms/s, 12 inputs, 2x S&H
  • 4 x 16-bit capture, compare, PWM timers
  • LED brightness & color control (BCCU)
  • 3x analog comparator, 30ns
  • 2 serial channel, SPI, UART, I2C, LIN
  • Real Time Clock, watchdog timer, PRNG
  • TSSOP-38, 9.7x4.4 mm², 0.5mm, 34 IO

Diagrams

Lighting-LED-XMC1200
Lighting-LED-XMC1200
Lighting-LED-XMC1200
Lighting-LED-XMC1200
Documents

Design resources

Developer community