XMC1100-Q024F0008 AB
Active and preferred
RoHS Compliant
Lead-free

XMC1100-Q024F0008 AB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC1100-Q024F0008 AB
XMC1100-Q024F0008 AB


Product details

  • A/D Input Lines (incl. FADC)
    8
  • Additional Features
    Temp. Sensor
  • CAN Nodes
    0
  • CPU
    ARM Cortex-M0
  • Digital I/O Pins
    22
  • DMA Channels
    0
  • DSP Functionality
    No
  • EEPROM Emulation (Data-Flash)
    Emulated
  • External Bus Interface
    No
  • Family
    XMC1100
  • Fast Flash Programming
    No
  • Flash
    8 KByte
  • Floating Point Unit
    No
  • Frequency max
    32 MHz
  • I/O Operation Voltages
    5.5 V, 1.8 V
  • Instruction Width ([bits])
    32/16
  • Language
    SystemC
  • Number of ADC Modules
    1
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    8 KByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    2
  • SRAM (incl. Cache)
    16 KByte
  • SRAM
    16 KByte
  • Temperature
    -40 to 85°C
  • Timed I/O Pins (PWM, CAPCOM)
    13
  • Timer/Counter
    4
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    UART, SPI, I²C, I²S
  • Watchdog Timer
    Yes

OPN
XMC1100Q024F0008ABXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The XMC1100 series belongs to the XMC1000 Family of industrial microcontrollers which are based on the ARM® Cortex®-M0 processor core. The XMC1100 series devices are targeting general purpose applications requiring significant CPU performance, state-of-the-art peripheral functionality and are supported with a rapid development environment enabling short time-to market, without compromising cost efficiency.

Features

  • 32 MHz core / 64 MHz peripheral clock
  • Operating range 1.8 - 5.5 V, -40 - 85°C
  • 8KB Flash (ECC), 16KB RAM (parity)
  • 12-bit ADC, 1 Msamples/s, 8 inputs
  • 4 x 16-bit capture, compare, PWM timers
  • 2 serial channel, SPI, UART, I2C, LIN
  • Real Time Clock, watchdog, PRNG
  • VQFN-24, 4x4 mm², 0.5mm pitch, 22 IO
Documents

Design resources

Developer community