Clamping force [kn] max40
-
Creeping distance [mm] min26
-
Diameter [mm]75
-
FeaturesHousing diameter: 75 mm, Height: 26 mm, Easy mounting for single sided cooling, Clamping force: 40.0 kN, Min. creeping distance: 26 mm
-
Height [mm]26
-
HousingT75/26
-
Suitable forDisc type devices
| Recommended | ||
|
OPN
|
V8926400NHPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | E-EUPEC-0 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
HU
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | E-EUPEC-0 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
DE
|
Features
- Easy mount. for single sided cooling
- Clamping force: 40.0 kN
- Min creeping distance 26 mm
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.