TLF35584QKVS2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Base ProductTLF35584Qx
-
ClassificationISO 26262-compliant
-
CommentsSafety Features, 3 linear PostRegs (µC, RefLDO, TRX), 2 tracker, StBy-LDO, Automotive Safety PMIC , companion power IC for Aurix™ MCU and peripherals, Buck/Boost PreReg, ISO 26262-compliant
-
Compatible MicrocontrollersAURIX™ TC2x, TC3x , TRAVEO™ T1G
-
Enable (=Inhibit)Yes
-
FamilyOPTIREG™ PMIC
-
Iout max200 mA, 600 mA, 150 mA, 10 mA, 1300 mA
-
Iq70 µA
-
ISO 26262ASIL-D
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range3 V to 40 V
-
Over Voltage ProtectionYes
-
PackagePG-LQFP-64
-
Planned to be available until at least2039
-
Product GroupPMIC
-
QualificationAutomotive
-
Regulator TypeBuck-boost
-
ResetYes
-
Target ApplicationSafe Control, Safe Computing
-
Tolerance2%
-
VQ (multiple)5.8 V, 5.0 V
-
WatchdogFunctional-WD, Window-WD
| Recommended | ||
|
OPN
|
TLF35584QKVS2XUMA2 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1900 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 08/2017 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1900 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 08/2017 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- μC (main, ADC/reference, StBy)
- Transceivers
- Sensors
- UV/OV-monitoring
- Flexible watchdogs
- Error-monitoring
- Safe state controller with 2 outputs
- BIST
Benefits
- Efficiency and flexibility
- Enables ASIL-D on system level
- Easy ISO26262 implementation by full documentation set
- Potential Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.