TLE9934EVW40C
coming soon
coming soon
RoHS Compliant
Lead-free

TLE9934EVW40C

MOTIX™ TLE9934EVW40C is a fully integrated SoC with LIN auto-addressing, ideal for small BLDC motors in automotive actuator applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9934EVW40C
TLE9934EVW40C


Product details

  • Classification
    ISO 26262-compliant (ASIL B)
  • Family
    MOTIX™ motor control SoCs
  • Flash Security
    72 kB
  • GPIO
    6
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M23
  • Motor Driver
    3-phase bridge driver
  • Planned to be available until at least
    2040
  • Power Stage
    MOSFETs
  • RAM
    6 KB
  • Supply Voltage range
    5.5 V to 29 V
  • Temperature range
    -40 °C to 175 °C

OPN
TLE9934EVW40CXUMA1
Product Status coming soon
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status coming soon
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The MOTIX™ TLE9934EVW40C is a fully integrated three-phase SoC featuring an Arm® Cortex®-M23 core, LIN transceiver, gate driver, voltage regulator, and MOSFETs on a single chip. Its integrated B6 Bridge supports up to 2A peak current, helping to ensure a compact PCB size. Ideal for small BLDC motors, this solution supports automotive actuators such as HVAC flaps and valves with an efficient and space-saving design.

Features

  • 32-bit Arm® Cortex®-M23 core, 40 MHz
  • Single power supply from 5.5 V to 29 V
  • On-chip clock generation
  • 72 KB Flash, 6 KB RAM, EEPROM emulation
  • LIN-AA with protocol support (LINUART)
  • High-voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • 3-phase motor driver incl. B6-Bridge
  • Fast 12-bit ADC for up to 14 inputs
  • Temperature range: -40°C to 175°C
  • TSDSO-18 package
  • Integrated 3-phase current measurement

Benefits

  • Compact PCB design
  • Reduced BOM cost vs. discrete
  • Improved hardware features
  • Functional safety (ASIL-B)
  • Cybersecurity (TrustZone)
  • Premium design-in experience

Applications

Documents

Design resources

Developer community