TLE9872QXA40
Active and preferred
RoHS Compliant
Lead-free

TLE9872QXA40

MOTIX™ TLE9872QXA40 is cost- and performance-optimized solution for BLDC wiper applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9872QXA40
TLE9872QXA40
ea.


Product details

  • Classification
    QM
  • Family
    MOTIX™ motor control SoCs
  • Flash
    256 KByte
  • Frequency
    40 MHz
  • GPIO
    15
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M3
  • Motor Driver
    3-phase bridge driver
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2035
  • Qualification
    Automotive
  • RAM
    8 KByte
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 150 °C

OPN
TLE9872QXA40XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 09/2020
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 09/2020
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The TLE9872QXA40 is a single-chip 3-Phase motor driver integrating an Arm® Cortex®-M3 core, flash memory, analog and mixed-signal peripherals, LIN transceiver, and driving stages. It enables advanced motor control algorithms like field-oriented control. With 256 kByte of flash memory, this highly integrated automotive-qualified device provides cost-effective solutions for mechatronic BLDC motor control applications.

Benefits

  • Best-in-class device
  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experience

Applications

Documents

Design resources

Developer community