TLE9278-3BQX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Compatible MicrocontrollersTRAVEO™ T1G, T2G, AURIX™ TC2x, TC3x
-
External Voltage Regulator5V / 3.3V / 1.8V / 1.2V
-
FamilyOPTIREG™ Multi-CAN Power SBC
-
Iout max750 mA
-
Output Current max750 mA
-
Planned to be available until at least2039
-
Quiescent Current30 μA (typ) Sleep Mode
-
Standby Current55 μA (typ) Stop Mode
-
Transceiver4 x CAN FD ISO 11898-2
-
Transmission Rate max5 MBit/s
-
Voltage Regulator Output ((VCC1))5V / 750 mA
-
Wake-up InputsWake Pins, CAN
| Recommended | ||
|
OPN
|
TLE92783BQXXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 02/2019 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 02/2019 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- SMPS with integrated switches supplying
- Integrated switch at 6.7V,8V,10V & 12V
- Low dropout voltage regulator
- Very low quiescent current consumption
- Dedicated pin for I/O V supply selection
- Four CAN transceivers compliant
- Level monitoring including wake-up
- Cyclic feature via an integrated timer
- O/P to ensure stable supply to the MCU
- Fail output to activate external load
- Output voltage supervision functions
Share in WeChat
Scan the QR code with your WeChat App to share this page.