TLE5555ICB E4B-TOP
Active and preferred
RoHS Compliant
Lead-free

TLE5555ICB E4B-TOP

XENSIV™ TLE5555ICB E4B-TOP TMR-based transmission speed sensor with sintered ferrite back-bias magnet

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5555ICB E4B-TOP
TLE5555ICB E4B-TOP


Product details

  • Additional Information
    Top read for steelwheels
  • Applications
    Transmission
  • Classification
    ISO 26262-compliant
  • Direction Detection
    Yes
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Current
  • Planned to be available until at least
    2039
  • Technology
    TMR
  • Type of Hysteresis
    visible adaptive
  • Vibration Suppression
    Yes

OPN
TLE5555ICBE4BTOPXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 700
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 12/2022
Country of Assembly (CoA)
DE,MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 700
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 12/2022
Country of Assembly (CoA)
DE,MY
Country of Diffusion (CoD)
MY
At the forefront of technological advancements, TMR speed sensors have emerged as the superior choice over the traditional Hall sensors. This new generation of sensors revolutionizes speed sensing applications, offering unparalleled performance, reliability, and efficiency, thus ensuring optimal results in any environment. Say goodbye to limitations and unlock a new level of efficiency and productivity in your systems.

Features

  • Extraordinary precision and resolution
  • Top-read capability
  • Increased air gap and jitter performance
  • Available with all standard protocols
  • For low cost ferrite backbias magnets
  • Available with integrated magnet
  • Safety: ISO26262-compliant development
  • Customer programmable on request

Benefits

  • For a wide range of target wheels
  • Cost & space saving hardware design
  • Total system cost saving

Applications

Documents

Design resources

Developer community