TLE5014SP16 E0002
Active and preferred
RoHS Compliant
Lead-free

TLE5014SP16 E0002

XENSIV™ TLE5014SP16 E0002 GMR-based magnetic angle sensor for high-speed applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5014SP16 E0002
TLE5014SP16 E0002
ea.


Product details

  • Classification
    ISO 26262-compliant
  • Interfaces
    SPI
  • ISO 26262
    compliant
  • Magnetic field range
    25 mT to 80 mT
  • Package
    SMD
  • Planned to be available until at least
    2038
  • Supply Voltage range
    -0.3 V to 26 V
  • Supply Voltage ((V))
    -0.3-26
  • Technology
    GMR
  • Temperature range
    -40 °C to 125 °C

OPN
TLE5014SP16E0002XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 05/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 05/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Our TLE5014SP16 E0002 magnetic angle sensors are available as single and dual die products, pre-configured and pre-calibrated for easy use. Interface options include SENT/PWM/SPC (preconfigured) and SPI. The sensor configuration is adaptable using a programmable E²PROM. TLE5014 sensors meet ISO 26262 ASIL C (single chip) and ASIL D (dual chip) standards for high functional safety applications.

Features

  • GMR principle
  • Less than 1° angle error over lifetime
  • 360° measurement revolution counter
  • Supports high speed applications
  • Interface with Autosar compliant CRC
  • On-device linear angle compensation
  • ISO 26262 Safety Element out of Context
Documents

Design resources

Developer community