TLE5014S16D
Active and preferred
RoHS Compliant
Lead-free

TLE5014S16D

XENSIV™ TLE5014S16D GMR-based magnetic angle sensor in dual-die package with two identical dies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5014S16D
TLE5014S16D
ea.


Product details

  • Classification
    ISO 26262-compliant
  • Interfaces
    SENT
  • ISO 26262
    compliant
  • Magnetic field range
    25 mT to 80 mT
  • Package
    Dual SMD
  • Planned to be available until at least
    2038
  • Supply Voltage range
    -18 V to 26 V
  • Supply Voltage ((V))
    -18-26
  • Technology
    GMR
  • Temperature range
    -40 °C to 125 °C

OPN
TLE5014S16DXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Our TLE5014 magnetic angle sensors are available as single and dual die products, pre-configured and pre-calibrated for easy use. Interface options include SENT/PWM/SPC (preconfigured) and SPI. The sensor configuration is adaptable using a programmable E²PROM. TLE5014 sensors meet ISO 26262 ASIL C (single chip) and ASIL D (dual chip) standards for high functional safety applications.

Features

  • GMR principle
  • Dual die -Two fully redundant O/P pckg.
  • Less than 1° angle error over lifetime
  • 360° measurement revolution counter
  • Interfaces: PWM, SPC, SENT
  • High V & reverse polarity robustness
  • Application specific configuration
  • ISO 26262 Safety Element out of Context
Documents

Design resources

Developer community