TLE4977-R060W5-O-S1010
NEW
Active and preferred
RoHS Compliant
Lead-free

TLE4977-R060W5-O-S1010

NEW
XENSIV™ TLE4977-R060W5-O-S1010 reinforced-isolated Hall+coil current sensor with iCR, DC–1 MHz, ±67.5 Apk measurement range, Grade B accuracy

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4977-R060W5-O-S1010
TLE4977-R060W5-O-S1010


Product details

  • Accuracy
    2 %
  • Classification
    UL 1577, ISO 26262-compliant, AEC-Q100
  • Current rail
    internal (iCR)
  • Current range
    67.5 A
  • Diagnosis
    diagnosis mode, UV, OV, OCD
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Isolation VIORM
    1700 V
  • Supply Voltage
    4.5 - 5.5 V

OPN
TLE4977R060W5OS1010XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
XENSIV™ TLE4977-R060W5-O-S1010 uses a hybrid Hall+coil architecture for bidirectional AC/DC current sensing. Developed according to ISO 26262 up to ASIL B, it offers 1 MHz (min.) bandwidth and high accuracy for automotive and industrial designs. The DSO-16 package supports reinforced isolation. Pre-calibrated, with pre-programmed sensitivity, it delivers 38 mARMS noise, <3% accuracy over the full temp. range, and an adjustable OCD threshold.

Features

  • High bandwidth of 1 MHz (min.)
  • Current measurement range ±67.5 Apk
  • Supply voltage of 5 V
  • 100 ns response overcurrent detection
  • -40°C to 125°C operating range
  • ASIL-B-classified
  • DSO-16 300 mil package
  • Basic isolation and reinforced isolation

Benefits

  • High bandwidth for versatile use
  • Separated output for better performance
  • High accuracy over temperature/lifetime
  • Extremely low noise for high accuracy
  • Easy integration into various designs
  • Protects SiC, GaN, MOSFET, IGBT switches
  • Programmable OCD threshold
Documents

Design resources

Developer community