TLE4959-5U-R
Active and preferred
RoHS Compliant
Lead-free

TLE4959-5U-R

XENSIV™ TLE4959-5U-R differential Hall speed sensor with direction detection for transmission applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4959-5U-R
TLE4959-5U-R
ea.


Product details

  • Applications
    Transmission
  • C Package Available
    No
  • Chopped Monocell
    No
  • Direction Detection
    Yes
  • Enhanced ESD
    Yes
  • Green
    RoHS compliant
  • Interfaces
    Voltage
  • Planned to be available until at least
    2039
  • Programmable
    No
  • Technology
    Hall
  • True Power On
    ---
  • Type of Hysteresis
    visible adaptive
  • Vibration Suppression
    Yes

OPN
TLE49595URHALA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The Infineon XENSIV TLE4959-5U-R is an integrated differential Hall speed sensor designed for transmission applications. It provides information about rotational speed and direction of rotation to the transmission control unit. The sensor features a sophisticated algorithm that actively suppresses vibration while maintaining excellent airgap performance. Additionally, it comes in a RoHs compliant four-pin package, qualified for automotive usage.

Features

  • Hall based differential speed sensor
  • High magnetic sensitivity
  • Large operating air gap
  • Dynamic self-calibration principle
  • Adaptive hysteresis
  • Direction of rotation detection
  • Three wire PWM voltage interface
  • Magnetic encoder and ferromagnetic wheel
  • ESD, EMC, stress immunity, voltage drop
  • Automotive operating temperature range
  • Automotive qualified

Applications

Documents

Design resources

Developer community