TLD2362-3ET
Active and preferred
RoHS Compliant
Lead-free

TLD2362-3ET

The LITIX™ Basic+ TLD2362-3ET is a three-channel low-side driver IC with integrated output stages
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD2362-3ET
TLD2362-3ET
ea.


Product details

  • Control Inputs
    3
  • Family
    LITIX™ Basic +
  • Green Product
    Yes
  • Halogen-free
    Yes
  • Open Load Detection
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Output Channels
    3
  • Output Current per channel range
    5 mA to 150 mA
  • Parallelized Output Current
    450 mA
  • Planned to be available until at least
    2039
  • Power Offloading
    No
  • PWM engine
    No
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Short GND Detection
    Yes
  • Single LED short detection
    No
  • Tolerance
    4%
  • Topology
    Linear
  • VQ (multiple)
    36 V
  • VS range
    4.5 V to 36 V

OPN
TLD23623ETXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The TLD2362-3ET is a three-channel low-side driver IC for LEDs up to 150 mA, featuring diagnostic capabilities, thermal derating via external NTC resistors, and configurable fault management for enhanced reliability and compatibility with other LITIX™ LED drivers.

Features

  • 3 input, 3 output channels
  • High output current: 150mA/channel
  • Independent current control
  • 1-fail-all-OFF and 1-fail-all-ON support
  • Analog current control input
  • Open load and short to battery protection
  • Thermal shutdown protection
  • Intelligent fault management
  • Common error network sharing
  • Thermal derating via NTC resistor

Benefits

  • Drive high currents
  • Improve thermal performance
  • Reduce PCB space

Applications

Documents

Design resources

Developer community