PG-TFDSO-16-1

Package details

  • Package Material
    PG
  • Package Family
    PG-TFDSO
  • Terminals
    16
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    4.4
  • Body Width (mm)
    2.8
  • Min. Terminal Pitch (mm)
    0.5

Image Gallery

PG-TFDSO-16-1_Footprint Drawing
Image of the package mounting footprint - PG-TFDSO-16-1
PG-TFDSO-16-1_Footprint Drawing
PG-TFDSO-16-1_Package Outline
PG-TFDSO-16-1_Tape and Reel
PG-TFDSO-16-1_Tape and Reel
Documents and drawings