TDA21590
Active and preferred
RoHS Compliant

TDA21590

High Efficiency OptiMOS™ 90A Integrated internal Current Sense Power Stage

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA21590
TDA21590


Product details

  • Features
    3% current and temperature telemetry
  • Input Voltage range
    4.25 V to 16 V
  • Iout
    90 A
  • Moisture Sensitivity Level
    MSL 2
  • Output Voltage range
    0.225 V to 5.5 V
  • Package
    PQFN 5 x 6
  • Qualification
    Industrial
  • Switching Frequency range
    100 kHz to 1500 kHz
  • Technology
    OPTIMOS 6
  • Type
    Powerstage

OPN
TDA21590AUMA1
Product Status active and preferred
Infineon Package PG-IQFN-39
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE

Product Status
Active
Infineon Package PG-IQFN-39
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
TDA21590, 90 A integrated power stage, contains a low quiescent current synchronous buck gate-driver IC. In addition, the TDA21570 combines control & synchronous MOSFETs along with an active diode structure for low Vsd similar to a Schottky Diode with very little reverse recovery charge.The package is optimized for PCB layout, heat transfer, driver/MOSFET control timing, and minimal switch node ringing when layout guidelines are followed.

Features

  • Integrated driver, diode & 2 MOSFETs
  • On-chip MOSFET current reporting 5 µA/A
  • Input voltage range of 4.25 V to 16 V
  • Output current capability 90A (120A OCP)
  • Enhanced Fault report & identification
  • OTP and thermal shutdown
  • Bootstrap capacitor Auto-replenishment
  • Compatible with 3.3V tri-state PWM Input
  • DEEP SLEEP power saving (32 µA typ)
  • Small 5 mm x 6 mm x 0.9 mm PQFN package

Benefits

  • High current efficiency
  • Industry best current accuracy
  • Enhanced fault identification
  • Advanced protection features
  • Low Iq for power saving via EN=low
Documents

Design resources

Developer community