TDA21462
not for new design
RoHS Compliant

TDA21462

60 A power stage with integrated current sense

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA21462
TDA21462


Product details

  • Features
    5% current & temperature telemetry
  • Input Voltage range
    4.25 V to 16 V
  • Iout
    60 A
  • Output Voltage range
    0.25 V to 5.5 V
  • Package
    PQFN 5 x 6
  • Qualification
    Industrial
  • Switching Frequency range
    100 kHz to 1500 kHz

OPN
TDA21462AUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW

Product Status not for new design
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
The TDA21462 power stage contains a low quiescent-current synchronous buck gate-driver IC co-packaged with Schottky diode, and high-side and low-side MOSFETs. The TDA21462 power stage forms a complete low voltage, high power DC/DC regulator when used with Infineon multiphase controller ICs.The TDA21462 internal MOSFET current sense algorithm with temperature compensation achieves superior current sense accuracy versus best-in-class controller-based inductor DCR sense methods. Operation at switching frequency as high as 1.5 MHz enables high performance transient response, allowing reduction of output inductance and output capacitance while maintaining industry leading efficiency.

Features

  • 5-mV/A on-chip MOSFET current reporting
  • Input voltage range of 4.25 V to 16 V
  • Vcc & Vdrv supply of 4.25 V to 5.5 V
  • Output voltage range from 0.25-5.5 V
  • 60A operating current with 70 A OCP
  • Operation up to 1.5 MHz
  • 8-mV/°C temperature analog output
  • Thermal shutdown and fault flag
  • Cycle-by-cycle programmable OCP
  • MOSFET phase fault detection and flag
  • Deep-sleep mode for power saving
  • Compatible with 3.3V tri-state PWM input

Benefits

  • High efficiency at low o/p voltage
  • Current & temperature monitoring
  • Bootstrap cap auto-replenishment
  • Optimized PCB heat transfer
Documents

Design resources

Developer community