TD570N18KOF
Active and preferred
RoHS Compliant
Lead-free

TD570N18KOF

60 mm Thyristor/Diode Module with 1800 V in pressure contact technology
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    200
  • Configuration
    SCR / Diode Phase Control
  • Housing
    60 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    566/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    16500
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.3
  • RthJC [K/W] (@180° el sin)
    0.058
  • Tvj [°C]
    125
  • VDRM / VRRM [V]
    1800
  • VT0 [V] (@Tvj max)
    0.8
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    1361

OPN
TD570N18KOFXPSA1 TD570N18KOFHPSA1
Product Status active and preferred discontinued
Infineon Package BG-PB60E2C-1 BG-PB60AT-1
Package Name N/A N/A
Packing Size 2 2
Packing Type TRAY TRAY
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes No
RoHS Compliant Yes Yes
Country of Assembly (CoA)
HU
HU
Country of Diffusion (CoD)
DE
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB60E2C-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package BG-PB60AT-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Thyristor/Diode 60 mm Power Block 1800 V, 570 A module for phase control in pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness
Documents

Design resources

Developer community