STK14C88C-35C35M
Active and preferred
RoHS Compliant
Lead-free

STK14C88C-35C35M

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

STK14C88C-35C35M
STK14C88C-35C35M


Product details

  • Density
    256 kBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Au
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    3 V to 3.6 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Speed
    35 ns

OPN
STK14C88C-35C35M
Product Status active and preferred
Infineon Package
Package Name CERDIP-32 (002-23724)
Packing Size 24
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name CERDIP-32 (002-23724)
Packing Size 24
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US
Infineon nvSRAM memories offer the high performance of traditional SRAMs while providing the added benefits of non-volatility. These devices offer infinite endurance and are well suited for applications such as error logging in flight data recorders.

Features

  • 256 Kbit density
  • 32K x 8 organization
  • 35 ns access time
  • Infinite endurance
  • 20-year data retention
  • -55 to +125°C military temperature grade
  • 32-pin ceramic dual in-line package

Applications

Documents

Design resources

Developer community