SPB20N60S5
not for new design
RoHS Compliant

SPB20N60S5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID max
    20 A
  • ID (@25°C) max
    20 A
  • IDpuls max
    40 A
  • Mounting
    SMT
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    208 W
  • QG (typ @10V)
    79 nC
  • QG
    79 nC
  • RDS (on) max
    190 mΩ
  • RDS (on) (@10V) max
    190 mΩ
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 5.5 V

OPN
SPB20N60S5ATMA1
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Features

  • Innovative high voltage technology
  • Worldwide best R DS(on) in TO-251 and TO-252
  • Ultra low gate charge
  • Periodic avalanche rated
  • Extreme dv/dt rated
  • Ultra low effective capacitances
  • Improved transconductance

Applications

Documents

Design resources

Developer community