ID (@25°C) max4.5 A
-
ID max4.5 A
-
IDpuls max9 A
-
MountingSMT
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max50 W
-
QG17.6 nC
-
QG (typ @10V)17.6 nC
-
RDS (on) max950 mΩ
-
RDS (on) (@10V) max950 mΩ
-
RthJC max2.5 K/W
-
Rth2.5 K/W
-
VDS max600 V
-
VGS(th) range3.5 V to 5.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Innovative high voltage technology
- Worldwide best R DS(on) in TO-251 and TO-252
- Ultra low gate charge
- Periodic avalanche rated
- Extreme dv/dt rated
- Ultra low effective capacitances
- Improved transconductance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.