Additional FeaturesCIPURSE™T profile, optional NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), capability: up to 8/16 CIPURSE™ applications configurable
-
Applicationsmicropayment, authentication, access management, transport ticketing
-
CertificationsCC EAL5+ high, NFC Forum Type 4 Tag, CIPURSE™
-
Delivery Formssawn wafer, NiAu-bump, MCC8
-
EEPROM8 KByte
-
InterfacesISO 14443 A, optional NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), NFC Forum Type 4 Tag configurable
-
PackageMCC8
-
Product Descriptionsecurity architecture of CIPURSE™, built-in command set based on ISO 7816-4/-9, fully configurable file system based on ISO/ IEC 7816-4, CIPURSE™ security controller
-
ToolsCIPURSE™ development kit
-
Use CasesPublic transport, ticketing, access management, micropayment
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- ISO/IEC 14443 compliant interface
- CIPURSE™T compliant
- NFC Forum™ Type 4 Tag A configurable
Benefits
- Migration product for existing systems towards CIPURSE™
- “Ready-To-Go” solution: Integrated application
- Ready for personalization
- Multi-application card support
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.