SLI 97CSINFX1M00PE

SLI 97CSINFX1M00PE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLI 97CSINFX1M00PE
SLI 97CSINFX1M00PE


Product details

  • Ambient Temperature range
    -40 °C to 105 °C
  • Applications
    automotive eSIM, eCall, V2X
  • Asymmetric Cryptography
    RSA up to 4096-bit, ECC up to 521-bit
  • Certifications
    CC EAL5+ high
  • CPU
    32-bit
  • Delivery Forms
    MFF2 (VQFN-8-4)
  • Interfaces
    SWP, SPI, ISO 7816, I2C
  • Leading Technologies
    SOLID FLASH™
  • NVM
    1 MByte
  • Package
    MFF2
  • Product Description
    security cryptocontroller,, optimized for automotive applications
  • RAM
    32 KByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Security for high-end automotive applicationsThe SLI 97 provides a set of hardware crypto-coprocessors supporting all relevant crypto schemes and supports Common Criteria EAL 5+ High certification. It is thus the perfect solution for secured car connectivity.

Features

  • 32-bit ARM® SecurCore® SC300™ processor, enhanced with Infineon’s cache and security technologies
  • Up to 1 MB SOLID FLASH™
  • Very high endurance NVM (500K)
  • Symmetric and asymmetric crypto-processors
  • ISO 7816, SWP, USB, I2C, SPI interfaces
  • CC EAL 5+ high

Applications

Documents

Design resources

Developer community