SLE 78CAX512SPHM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsNFC
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL6+ high, EMVCo
-
CPUDual 16-bit
-
Delivery Formssawn wafer
-
InterfacesSPI, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, GPIOs, ACLB
-
Leading TechnologiesSOLID FLASH™, NFC optimized, Integrity Guard
-
NVM500 KByte
-
Product DescriptionBoosted NFC secure element (SE)
-
RAM12 KByte
-
Symmetric CryptographyRSA, ECC, DES, 3DES, AES up to 256-bit
-
User ROM182 KByte
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- EAL6+ high
- EMVCo
- Crypto@2304T engine for public key cryptography
- RSA up to 4096 bit, ECC up to 521 bit
- Symmetric Crypto Processor (SCP) for triple-key triple-DES and AES acceleration
- ISO/IEC 14443 type A and type B
- ISO/IEC 18092 card via ACLB interface
- ISO/IEC 7816 interface
- Optional GPIOs
- Optional SPI interface
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.