SLC58VCAXXXR8

SLC58VCAXXXR8

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC58VCAXXXR8
SLC58VCAXXXR8


Product details

  • Additional Information
    Please note that xxx in product names stands for NVM size
  • Ambient Temperature range
    -25 °C to 80 °C
  • Applications
    conditional access
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • CPU
    dual 16-bit
  • Delivery Forms
    sawn wafer, wire bond module
  • Interfaces
    ISO 7816, I2C
  • Leading Technologies
    SOLID FLASH™
  • NVM max
    200 KByte
  • Product Description
    security controller
  • RAM
    8 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community