SLC37GCB240

SLC37GCB240

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC37GCB240
SLC37GCB240


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    national eID, eHealth card / eSocial card, government identification
  • Certifications
    CC EAL5+ high
  • CPU
    32-bit
  • Delivery Forms
    sawn wafer, contact-based module
  • Interfaces
    ISO 7816
  • Leading Technologies
    SOLID FLASH™
  • NVM
    240 KByte
  • Product Description
    security controller
  • RAM
    12 KByte
  • Symmetric Cryptography
    AES, DES

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community