SLC37GCAXXX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Additional InformationPlease note that xxx in product names stands for NVM size
-
Ambient Temperature range-25 °C to 85 °C
-
Applicationsgovernment identification, national eID, eHealth card / eSocial card, eDriver’s license, eTachograph, eVehicle registration card / eCar registration, eSignature
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsEMVCo targeted, CC EAL6+ high targeted
-
CPU32-bit
-
Delivery Formssawn wafer, contact-based module
-
InterfacesISO 7816
-
Leading TechnologiesSOLID FLASH™
-
NVM range448 KByte to 512 KByte
-
Product Descriptionsecurity cryptocontroller
-
RAM16 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.