SLC37ESA1M5
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationseSE, NFC embedded secure element - IC
-
Asymmetric CryptographyRSA up to 4096-bit, ECC up to 521-bit
-
CertificationsCC EAL6+ high, EMVCo
-
CPU32-bit
-
Delivery FormsVQFN-32, WF WLB-25, wafer
-
InterfacesSWP, SPI, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, GPIOs
-
Leading TechnologiesSOLID FLASH™, NFC optimized
-
NVM1.5 MByte
-
Product Descriptionsecurity cryptocontroller optimized for embedded consumer applications (eSE, eSIM, converged devices)
-
RAM48 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- High-performance, 32-bit security crypto controller with 2 kByte cache featuring an enhanced 32-bit ARM® SecurCore® SC300™
- Up to 2 MB SOLID FLASH™ NVM technology with proven flash loader technology, strong IP protection and EEPROM emulation support
- Digital security concept – high-speed coprocessor for symmetrical cryptography (AES and DES) and for asymmetric cryptography (certified RSA and ECC library). Hybrid random number generator acc. to AIS 31 with physical noise source and built-in cryptographic post-processing
- Family concept with the SLC37M series for reduced development effort
- Multi-interface support with ISO 7816, SWP, SPI, I²C and GPIOs
- CC EAL6+ (high) and EMVCo required for payment and eSIM applications
- Various delivery form factors: wafer, WLCSP, SMD
Benefits
- Lower design-in and integration effort
- Reduced total cost of ownership and faster time-to-market based on optimized Infineon production chain
- Differentiation through high performance
- Reassurance of high-quality solutions backed by Infineon’s proven track record
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.