SLC32TDZXXX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Additional InformationPlease note that xxx in product names stands for EEPROM size
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsTransport ticketing
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL6+, CUP, EMVCo
-
CPU16-bit
-
Delivery FormsSawn wafer, Dual-interface, Contactless module
-
EEPROM range180 KByte to 348 KByte
-
Interfacesoptional NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO/IEC 7816, ISO/IEC 18092 passive mode, ISO/IEC 14443 A/B
-
Leading TechnologiesSOLID FLASH™, Coil on Module
-
NVM range180 KByte to 348 KByte
-
Product DescriptionDual-interface and contactless security cryptocontroller for traditional transport use cases
-
RAM10 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.