SLC26PDL360N9
Active and preferred
RoHS Compliant

SLC26PDL360N9

28nm security controllers for payment applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC26PDL360N9
SLC26PDL360N9


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    Payment
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    EMVCo, CC EAL6+
  • CPU
    TEGRION™ 32-bit Arm® v8-M
  • Delivery Forms
    Sawn wafer, Dual-interface, Contactless module
  • Interfaces
    NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO/IEC 7816, ISO/IEC 18092 passive mode, ISO/IEC 14443 A/B
  • Leading Technologies
    TEGRION™, SOLID FLASH™, Coil on Module, Integrity Guard 32
  • NVM
    360 KByte
  • Product Description
    Dual-interface and contactless security cryptocontroller
  • RAM
    20 KByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
SLC26PDL360N9 offers state-of-the-art CPU architecture featuring 32-bit Arm® v8-M based CPU and Integrity Guard double core, allowing rapid communication for fastest execution, ultra-low power consumption and best-in-class security. Ideal for payment applications, it offers innovative delivery forms. Additionally, the family concept optimizes development resources for a faster time to market, also reducing the certification efforts.

Features

  • 28nm technology
  • 32-bit CPU based on Arm® v8-M
  • Integrity Guard 32
  • Fast communication speed
  • Ultra-low power consumption
  • Optimized for payment applications
  • Innovative delivery forms
  • Coil on Modile (CoM)
  • Smart Payment Accessories (SPA)

Benefits

  • Fast time-to-market
  • Simplified programming
  • Streamlined certification
  • Extended product life times   
  • Unmatched performance
  • EMVCo ICCN certified
  • Feature set to enable innovations
  • Market proven delivery forms
  • Best-in-class support structure

Applications

Documents

Design resources

Developer community