SAK-TC387QP-160F300S AE
Active and preferred
RoHS Compliant
Lead-free

SAK-TC387QP-160F300S AE

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC387QP-160F300S AE
SAK-TC387QP-160F300S AE
ea.


Product details

  • # of cores / lockstep cores
    4/2
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    12
  • Classification
    ISO 26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • LIN
    24
  • Number of ADC Modules
    19
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    10 MByte
  • Real Time Clock
    Yes
  • SPI
    5
  • SRAM (incl. Cache)
    1376 KByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC387QP160F300SAEKXUMA2
Product Status active and preferred on request
Infineon Package
Package Name N/A N/A
Packing Size 1000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY,TW
-
Country of Diffusion (CoD)
DE,SG
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TW
Country of Diffusion (CoD)
DE,SG
ea.
in stock

Product Status on request
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
The SAK-TC387QP-160F300S AE microcontroller is powered by the innovative Infineon TriCore™ architecture. As part of the AURIX™ TC38xQP family, it boasts 4 TriCore™ running at 300 MHz, 10 Mbyte flash, 1568 MB of RAM, and a LFBGA-292 package. It meets ISO 2626 and IEC61508 standards, ensuring compliance with safety requirements up to ASIL-D/SIL3. With advanced functionalities and extensive connectivity options, it offers a comprehensive solution.

Features

  • 4 TriCore™ running at 300 MHz
  • Supporting floating point
  • 10 MB flash with ECC protection
  • 1568 KB SRAM with ECC protection
  • 1 Gbit Ethernet
  • 12x CAN FD, 2x FlexRay, 24x LINs, 3x MSC
  • eVita full HSM (ECC256 and SHA2)
  • LFBGA-292 package
  • ISO 26262 ASIL-D support
  • AUTOSAR4.2 support
  • Single voltage supply 5 V or 3.3 V
  • 165°C junction temperature

Benefits

  • ASIL-D Designs:Best-in-Class Performance
  • Scalable within AURIX™ TC3x family
  • A/B swap S/W update over the air support
  • Seamless migration from AURIX™ TC2xx
  • Automotive temperature grade
Documents

Design resources

Developer community