SAK-TC366DP-64F300S AA
Active and preferred
RoHS Compliant
Lead-free

SAK-TC366DP-64F300S AA

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC366DP-64F300S AA
SAK-TC366DP-64F300S AA
ea.


Product details

  • # of cores / lockstep cores
    2/2
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    8
  • Classification
    ISO 26262-compliant
  • DMA Channels
    64
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • LIN
    4
  • Number of ADC Modules
    12
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    4 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    672 KByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC366DP64F300SAAKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2045
Launch Date 03/2021
Country of Assembly (CoA)
MY,TW
Country of Diffusion (CoD)
DE,SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2045
Launch Date 03/2021
Country of Assembly (CoA)
MY,TW
Country of Diffusion (CoD)
DE,SG
ea.
in stock
SAK-TC366DP-64F300S AA belongs to the AURIX™ TC36xDP family. AURIX™ second generation ( TC3xx ) comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive and industrial trends and challenges. In terms of performance, T36xDP offers 2 cores running at 300 MHz and up to 672 KBytes embedded RAM, 4MB of flash and consuming below 2W.

Features

  • 2 TriCore™ running at 300 MHz
  • Supporting floating point and fix point
  • 4 MB flash with ECC protection
  • 672 KB SRAM with ECC protection
  • 16 x DMA channels
  • Redundant and diverse timer modules(GTM)
  • 100 Mbit Ethernet
  • 1xFlexRay, 8xCAN FD, 12xASCLIN, 4xQSPI
  • eVita fullHSM (ECC256 and SHA2)
  • BGA-180 package
  • ISO 26262 ASIL-D
  • Temperature: -40°C to 125°C
Documents

Design resources

Developer community