SAK-TC233S-32F200N AC
on request
RoHS Compliant
Lead-free

SAK-TC233S-32F200N AC

A powerful AURIX™ microcontroller for automotive & industrial applications with a frequency of 200 MHz, up to 2MB of Flash and a TQFP-100 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC233S-32F200N AC
SAK-TC233S-32F200N AC


Product details

  • # of cores / lockstep cores
    1/0
  • A/D Input Lines
    24
  • A/D Input Lines (incl. FADC)
    24
  • ASIL/SIL support
    ASIL-B/SIL-2
  • CAN Nodes
    6
  • Classification
    ISO 26262-compliant
  • DMA Channels
    16
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ 1G
  • Fast Flash Programming
    No
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • I/O Operation Voltages
    3.3 V
  • Instruction Width ([bits])
    32/16
  • LIN
    2
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    2 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    192 KByte
  • Temperature
    -40°C - +125°C
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC233S32F200NACKXUMA1
Product Status on request
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE

Product Status on request
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
The SAK-TC233S-32F200N AC is a part of the AURIX™ TC23xL family, renowned for its innovative multicore architecture featuring up to three independent 32-bit TriCore CPUs. Engineered to meet the highest safety standards, this product offers up to 200 MHz, a single 3.3V voltage supply, and a Powerful Generic Timer Module (GTM) to reduce complexity, achieve best-in-class power consumption, and deliver significant cost savings.

Features

  • TriCore™ with 200MHz / DSP functionality
  • 2MB Flash w/ ECC protection
  • 128KB EEProm @ 125k cycles
  • 192KB RAM w/ ECC protection
  • 16x DMA channels
  • Redundant and diverse timer modules (GTM, CCU6 , GPT12)
  • Safety management unit ( SMU )
  • 24x 12bit SAR ADC converter
  • Powerful Generic Timer Module (GTM)
  • Sensor interfaces :  4x SENT 
  • State of the art connectivity:  1x FlexRay, 2x ASCLIN, 4x QSPI, 6x CAN including data rate enhanced CAN FD
  • Wake-up Timer
  • Single voltage supply 3.3V
  • TQFP-100 package     
  • Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
  • AUTOSAR V3.2 and V4.x
  • Ambient Temperaure range -40°C...+125°C

Benefits

  • Diverse Lockstep architecture to reduce development effort for ASIL-D systems
  • High integration for reduced complexity and significant cost savings
  • Delta-sigma analog-to-digital converters for fast and accurate measurements
  • Innovative single supply concept for best-in-class power consumption and cost savings in external supply
  • Scalability in terms of performance, packages, memory and peripherals for flexibility across platform concepts
  • Available as single and lockstep core
  • Latest connectivity CAN FD (flexible data rate)
  • Scalable safety from QM to ASIL D for Industrial and Automotive Applications
  • Dedicated emulation device chip (ED) for multicore debugging, tracing and calibration
  • Hot package options for extended temperature range
Documents

Design resources

Developer community