Density512 MBit
-
FamilyKS-3
-
Initial Access Time35 ns
-
Interface Bandwidth400 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 200
-
InterfacesxSPI (Octal)
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationIndustrial
-
TechnologyHYPERRAM
| Recommended | ||
|
OPN
|
S80KS5123GABHV023 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | BGA-24 (002-15550) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | BGA-24 (002-15550) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Octal xSPI interface with CS#
- 8-bit DQ[7:0] data bus
- DDR data on both clock edges
- 200 MHz maximum clock rate
- Up to 400 MBps data throughput
- 35 ns maximum access time (tACC)
- RWDS strobe, mask, latency flag
- Configurable bursts: linear or wrap
- Wrap bursts: 16/32/64/128 bytes
- Hybrid sleep via CR1[5], retains data
- Deep power down via CR0[15]
- VCC supply range 1.7 V to 2.0 V
Benefits
- Connects to xSPI host controllers
- High bandwidth for code/data fetch
- DDR boosts throughput per clock
- 200 MHz supports fast memory access
- 35 ns tACC cuts read latency
- RWDS eases timing margin closure
- Burst modes match cache-line reads
- Wrapped bursts reduce bus overhead
- Hybrid sleep saves power, keeps data
- Deep power down minimizes leakage
- Active clock stop saves stalled power
- 1.8 V rails without extra supplies
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.