Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S78HS512TC0BHB013
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S78HS512TC0BHB013

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    512 MBit
  • Family
    HS-T
  • Flash Density
    512 MBit
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive
  • RAM Density
    64 MBit

OPN
S78HS512TC0BHB013
Product Status discontinued
Infineon Package
Package Name BGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community