S70FL01GSAGBAEC10
Active and preferred

S70FL01GSAGBAEC10

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FL01GSAGBAEC10
S70FL01GSAGBAEC10


Product details

  • Density
    1 GBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military

OPN
S70FL01GSAGBAEC10
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Our non-volatile, military temp, NOR Flash memories meet automotive quality and are designed and built with ultimate performance and reliability in mind. Our longevity program offers assurance of long-term supply continuity, complemented by a zero-defects policy for exceptional quality.

Features

  • 1 Gbit density
  • SPI interface
  • 2.7 V – 3.6 V core supply voltage
  • > 20-year data retention
  • 100 program/erase cycles
  • -55⁰C to +125⁰C mil.-temp range
  • 24-ball BGA package

Applications

Documents

Design resources

Developer community