ADC Conversion Time0.8 µs
-
ADC Resolution12
-
ADC5, 1
-
Clock Frequency max40 MHz
-
CPUARM Cortex M0+
-
Cyclic Redundancy Check (CRC)N
-
DAC (#, Max. Resolution @ Sample Rate)0
-
Data Flash88 KByte
-
DMA Channels2
-
External Bus Interface1
-
External IRQ Channels1
-
FamilyFM0+ S6E1A
-
Flash SecurityY
-
Flash (Total)8 KByte
-
GPIOs37
-
I2C3
-
Launch DateNov 2011
-
Lead Ball FinishPure Sn
-
Longevity - 15 yearsN/A
-
Longevity - 20 yearsYes
-
Longevity - ExtendedN/A
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 5.5 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastNov 2031
-
Program Flash88 KByte
-
Publish in NPSGN
-
Publish in PSGN
-
PWM (channel)4
-
Quadrature Position/Revolution Counter (Ch.)1
-
Real Time Clock1
-
SPI3
-
SRAM6 KByte
-
Timer/Counter (Reload)4
-
Timer/Counter (Multi Function)1
-
Timer/Counter4
-
UART Interfaces3
-
Watchdog2
| Recommended | ||
|
OPN
|
S6E1A11B0AGP2B000 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | LQFP-32 (002-13879) | |
| Packing Size | 1500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
JP
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | LQFP-32 (002-13879) |
| Packing Size | 1500 |
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
CN
|
| Country of Diffusion (CoD) |
JP
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.